Product details

Number of series cells (min) 2 Vin (max) (V) 27.5 Features Digital output, I2C support, Integrated ADC, LDO output, Low-side driver, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Short-current detection, Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer, Protector Number of series cells (max) 5 Operating temperature range (°C) -40 to 110 Rating Catalog Battery overvoltage protection (min) (V) 1 Battery overvoltage protection (max) (V) 5.5 Communication interface I2C Operating current (typ) (µA) 140
Number of series cells (min) 2 Vin (max) (V) 27.5 Features Digital output, I2C support, Integrated ADC, LDO output, Low-side driver, Multi-cell support, One-time-programmable (OTP) memory, Open-wire detection, Overcurrent in charging protection, Overcurrent in discharging protection, Overtemperature protection, Overvoltage protection, Short-current detection, Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer, Protector Number of series cells (max) 5 Operating temperature range (°C) -40 to 110 Rating Catalog Battery overvoltage protection (min) (V) 1 Battery overvoltage protection (max) (V) 5.5 Communication interface I2C Operating current (typ) (µA) 140
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • Battery monitoring capability for 2-series to 5-series cells
  • Integrated low-side drivers for NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • 16-bit delta-sigma voltage ADC
    • High-accuracy cell voltage measurement of 4 mV (typical)
  • A dedicated simultaneous 16- and 24-bit delta-sigma coulomb counter ADC
    • High-accuracy current measurement with low input offset error
    • Wide-range current applications (±200-mV measurement range across sense resistor)
    • 48-bit accumulated charge integrator with timer
  • Host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 32 µA to 175 µA
    • SLEEP mode: 6 µA
    • DEEPSLEEP mode: 2.7 µA
    • SHUTDOWN Mode: <1 µA
  • High voltage tolerance of 45 V on cell connect and select additional pins
  • Support for temperature sensing using an internal sensor and external thermistor
  • Integrated one-time-programmable (OTP) memory for device settings, programmed by TI
  • 400-kHz I 2C serial communications with optional CRC support
  • Programmable LDO for external system usage
  • 20-pin QFN (RGR) package
  • Battery monitoring capability for 2-series to 5-series cells
  • Integrated low-side drivers for NFET protection with optional autonomous recovery
  • Extensive protection suite including voltage, temperature, current, and internal diagnostics
  • 16-bit delta-sigma voltage ADC
    • High-accuracy cell voltage measurement of 4 mV (typical)
  • A dedicated simultaneous 16- and 24-bit delta-sigma coulomb counter ADC
    • High-accuracy current measurement with low input offset error
    • Wide-range current applications (±200-mV measurement range across sense resistor)
    • 48-bit accumulated charge integrator with timer
  • Host-controlled cell balancing
  • Multiple power modes (typical battery pack operating range conditions)
    • NORMAL mode: 32 µA to 175 µA
    • SLEEP mode: 6 µA
    • DEEPSLEEP mode: 2.7 µA
    • SHUTDOWN Mode: <1 µA
  • High voltage tolerance of 45 V on cell connect and select additional pins
  • Support for temperature sensing using an internal sensor and external thermistor
  • Integrated one-time-programmable (OTP) memory for device settings, programmed by TI
  • 400-kHz I 2C serial communications with optional CRC support
  • Programmable LDO for external system usage
  • 20-pin QFN (RGR) package
Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet BQ76905 2-Series to 5-Series High Accuracy Battery Monitor and Protector for Li-Ion, Li-Polymer, LiFePO4(LFP), and LTO Battery Packs datasheet PDF | HTML 20 Nov 2023
Application note Cell Balancing With BQ7690x Battery Monitors PDF | HTML 04 Jan 2024
User guide BQ7690x Software Development Guide PDF | HTML 11 Dec 2023
EVM User's guide BQ76905 Evaluation Module User's Guide PDF | HTML 22 Nov 2023
User guide BQ76905 Technical Reference Manual PDF | HTML 17 Nov 2023
Certificate BQ76905EVM EU Declaration of Conformity (DoC) 15 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76905EVM — BQ76905 evaluation module for low-power monitor and protector

The BQ76905EVM evaluation module (EVM) is a complete evaluation system for the BQ76905. The BQ76905 is a highly integrated, high-accuracy battery monitor and protector for 2-series to 5-series Li-Ion, LiPolymer and LiFePO4 battery packs. The EVM includes one BQ76905 integrated circuit (IC), sense (...)
User guide: PDF | HTML
Not available on TI.com
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Download options
Driver or library

BQ7690X-CODE-EXAMPLES BQ7690x battery monitors code examples

Microcontroller sample code examples for interfacing with BQ7690x battery monitors and protectors.
Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement
Download options
Reference designs

TIDA-010268 — 5s to 7s battery pack monitor reference design with low-side MOSFET control

This reference design is a high-cell voltage-accuracy 5s to 7s lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack design. The design monitors each cell voltage, pack current, cell and metal-oxide semiconductor field-effect transistor (MOSFET) temperature with high accuracy and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGR) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos