A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging.

Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 29000 Implementation Pack, System External capacity indication LED Features Battery Management Unit, Cell balancing, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 29000 Implementation Pack, System External capacity indication LED Features Battery Management Unit, Cell balancing, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Fully Integrated 2-Series to 4-Series Cell Li-Ion or Li-Polymer Battery Management Unit
  • Input Voltage Range on Pack+: 2.5 V to 25 V
  • Battery Charger Efficiency > 92%
  • Battery Charger Operation Range: 4 V to 25 V
  • Battery Charger, 1-MHz Synchronous Buck Controller for External NFETs
    • Soft Start to Limit In-Rush Current
    • Current Limit Protection for External Switches
    • Programmable Charging
      • Supports JEITA/Enhanced Charging Modes
  • Fuel Gauging
    • High Resolution 16-Bit Integrator for Coulomb Counter
    • ADC, 16-Bit for Precision V, I, and T Measurements with 16-Channel Multiplexer
    • Support for Simultaneous CC and ADC Sampling (Power Conversion)
    • Supports Two-Wire SMBus v2.0 Interface with Accelerated 400-kHz Programming Option
    • SHA-1 Hash Message Authentication Code (HMAC) Responder for Increased Battery Pack Security
      • Split Key (2 × 64) Stored in Secure Memory
    • Supports Field Updates
  • AFE Protection
    • Programmable Current Protection
      • Overcurrent in Discharge
      • Short-Circuit Current in Charge
      • Short-Circuit Current in Discharge
  • N-FET High-Side Protection FET Drive
  • Support for Four LEDs
  • Thermistor inputs for NTC
  • Compact 32-Pin QFN Package (RHB)
  • Fully Integrated 2-Series to 4-Series Cell Li-Ion or Li-Polymer Battery Management Unit
  • Input Voltage Range on Pack+: 2.5 V to 25 V
  • Battery Charger Efficiency > 92%
  • Battery Charger Operation Range: 4 V to 25 V
  • Battery Charger, 1-MHz Synchronous Buck Controller for External NFETs
    • Soft Start to Limit In-Rush Current
    • Current Limit Protection for External Switches
    • Programmable Charging
      • Supports JEITA/Enhanced Charging Modes
  • Fuel Gauging
    • High Resolution 16-Bit Integrator for Coulomb Counter
    • ADC, 16-Bit for Precision V, I, and T Measurements with 16-Channel Multiplexer
    • Support for Simultaneous CC and ADC Sampling (Power Conversion)
    • Supports Two-Wire SMBus v2.0 Interface with Accelerated 400-kHz Programming Option
    • SHA-1 Hash Message Authentication Code (HMAC) Responder for Increased Battery Pack Security
      • Split Key (2 × 64) Stored in Secure Memory
    • Supports Field Updates
  • AFE Protection
    • Programmable Current Protection
      • Overcurrent in Discharge
      • Short-Circuit Current in Charge
      • Short-Circuit Current in Discharge
  • N-FET High-Side Protection FET Drive
  • Support for Four LEDs
  • Thermistor inputs for NTC
  • Compact 32-Pin QFN Package (RHB)

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet bq40z60 Programmable Battery Management Unit datasheet (Rev. D) PDF | HTML 03 Jan 2017
Application note Achieving The Successful Learning Cycle 19 Jun 2018
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 05 Jun 2018
User guide bq40z60 Technical Reference Manual (Rev. D) 23 Mar 2017
Application note Gauge Communication 12 Jan 2017
Application note Turbo Mode 1.0 Setup Steps 13 Dec 2016
Application note SMBus Made Simple PDF | HTML 09 Nov 2016
Technical article Precision farming with flying farmers PDF | HTML 03 Sep 2015
Application note bq40z60 Charging Voltage Compensation 29 Jun 2015
Application note bq40zxx Manufacture, Production, and Calibration (Rev. A) 23 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ40Z60EVM-578 — 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module

BQ40z60EVM is a complete system useful for evaluating the functionality of the bq40z60 fuel gauge and charger. As described on the BQ40z60 product folder, this gauge is appropriate for applications powered by multi-cell battery systems. The EVM includes one bq40z60 circuit module and external (...)

User guide: PDF
Not available on TI.com
Application software & framework

BQSTUDIO-STABLE Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Download options
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Download options
Application software & framework

GPCCHEM — Gauging Parameter Calculator: Match chemistry for Impedance Track gauges

GPC Chemistry ID matching for Impedance Track (IT) algorithm gas gauges (Find closest chemistry match) must be done before Optimizing room temperature or low temperature performance.

Gauging Parameter Calculator Chemistry ID matching for Impedance track gas gauges (GPCCHEM) is a math calculation (...)

Application software & framework

GPCRA0 — Gauging Parameter Calculator: Optimize room temperature performance for Impedance Track gauges

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
Application software & framework

GPCRB — Gauging Parameter Calculator: Optimize room and low temp performance Impedance Track gauges

Gauging Parameter Calculator – Optimize room and low temperature performance for Impedance track gas gauges (GPCRB) is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. Depending on the input log file, (...)
Firmware

SLUC598 bq40z60 Firmware

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
Software programming tool

BQ-PRODUCTION-SW Production software for 4th generation multicell battery fuel (gas) gauges

bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
Hardware development
Evaluation board
BQ40Z50EVM-561 BQ40Z50 evaluation board  MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver BQ40Z60EVM-578 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module
Software
Support software
BQ40Z50-DEVICE-FW BQ40Z50 family of gauges firmware
Download options
Reference designs

TIDA-00553 — Multi-Cell Battery Manager Unit with Integrated Charging, Gauging, Authentication and Protection

The Texas Instruments bq40z60 device is a Battery Pack Manager that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos