Number of series cells 1, 2, 3, 4 Charge current (max) (A) 5 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3 Battery charge voltage (max) (V) 18.8 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB D+/D-/BC1.2 integrated, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 5 Vin (max) (V) 24 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Battery charge voltage (min) (V) 3 Battery charge voltage (max) (V) 18.8 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck-boost Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Power Path, USB C/PD compatible, USB D+/D-/BC1.2 integrated, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3.6 Rating Catalog Operating temperature range (°C) -40 to 85