Product details

Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8.128 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Rating Catalog Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Vin (min) (V) 4.5 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8.128 Control topology Switch-Mode Buck Number of series cells 1, 2, 3, 4 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Rating Catalog Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
  • Hybrid Power Boost Mode to power up system from adapter and battery together
    • Ultra-fast transient response of 150µs to enter Hybrid Power Boost Mode
  • Battery Only Boost Mode to support larger system transients and extend battery run time
  • Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
  • Charge 1- to 4-cell battery pack from 4.5V to 24V adapter
  • High accuracy power and current monitoring for CPU throttling
    • Comprehensive PROCHOT profile
    • ± 2% Current monitor accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS power source selection from adapter or battery
    • ACFET Fast turn on in 100µs when exiting learn mode from battery removal
  • Programmable input current, charge voltage, charge and discharge current limit
    • ±0.4% Charge voltage (16mV/step)
    • ±2% Input current (64mA/step)
    • ±2% Charge current (64mA/step)
    • ±2% Discharge current (512mA/step)
  • High integration
    • Battery LEARN function
    • Battery present monitor
    • Boost Mode indicator
    • Loop compensation
    • BTST Diode
  • Enhanced safety features for overvoltage protection, overcurrent protection, battery, inductor, and MOSFET short-circuit protection
  • Switching frequency: 300kHz, 400kHz, 600kHz, and 800kHz
  • Realtime system control on ILIM pin to limit charge and discharge current
  • 0.65mA Adapter standby quiescent current for Energy Star
  • Hybrid Power Boost Mode to power up system from adapter and battery together
    • Ultra-fast transient response of 150µs to enter Hybrid Power Boost Mode
  • Battery Only Boost Mode to support larger system transients and extend battery run time
  • Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
  • Charge 1- to 4-cell battery pack from 4.5V to 24V adapter
  • High accuracy power and current monitoring for CPU throttling
    • Comprehensive PROCHOT profile
    • ± 2% Current monitor accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS power source selection from adapter or battery
    • ACFET Fast turn on in 100µs when exiting learn mode from battery removal
  • Programmable input current, charge voltage, charge and discharge current limit
    • ±0.4% Charge voltage (16mV/step)
    • ±2% Input current (64mA/step)
    • ±2% Charge current (64mA/step)
    • ±2% Discharge current (512mA/step)
  • High integration
    • Battery LEARN function
    • Battery present monitor
    • Boost Mode indicator
    • Loop compensation
    • BTST Diode
  • Enhanced safety features for overvoltage protection, overcurrent protection, battery, inductor, and MOSFET short-circuit protection
  • Switching frequency: 300kHz, 400kHz, 600kHz, and 800kHz
  • Realtime system control on ILIM pin to limit charge and discharge current
  • 0.65mA Adapter standby quiescent current for Energy Star

The BQ24800 device is a high-efficiency, synchronous buck multi-chemistry battery charger supporting 1-, 2-, 3-, or 4-series Li+ cells, or other battery chemistries up to 19.2V.

Through SMBus, a host microcontroller programs charge current, charge voltage, input current limit and discharge current limit with high regulation accuracies. Additionally, the BQ24800 supports a two level input current limit (Peak Power mode) to fully utilize the adapter capabilities and reduce battery discharge. The BQ24800 provides adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) signals to the host microcontroller and outputs the PROCHOT signal to throttle back CPU speed when needed.

The BQ24800 supports hybrid power boost mode to boost the battery voltage to supplement the adapter when system power demand is temporarily higher than the adapter is able to provide. When the adapter is not present, the BQ24800 supports battery only boost mode to boost the battery voltage above the minimum system operating voltage, providing more headroom to support system transients.

The BQ24800 device is a high-efficiency, synchronous buck multi-chemistry battery charger supporting 1-, 2-, 3-, or 4-series Li+ cells, or other battery chemistries up to 19.2V.

Through SMBus, a host microcontroller programs charge current, charge voltage, input current limit and discharge current limit with high regulation accuracies. Additionally, the BQ24800 supports a two level input current limit (Peak Power mode) to fully utilize the adapter capabilities and reduce battery discharge. The BQ24800 provides adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) signals to the host microcontroller and outputs the PROCHOT signal to throttle back CPU speed when needed.

The BQ24800 supports hybrid power boost mode to boost the battery voltage to supplement the adapter when system power demand is temporarily higher than the adapter is able to provide. When the adapter is not present, the BQ24800 supports battery only boost mode to boost the battery voltage above the minimum system operating voltage, providing more headroom to support system transients.

Download View video with transcript Video
Request more information

Full data sheet and other information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet BQ24800 SMBus 1- to 4-Cell Buck Battery Charge Controller With Peak Power, Hybrid Power Boost and Battery Only Boost Modes datasheet (Rev. A) PDF | HTML 06 Jan 2025
Application note Autonomous Smart Battery Guide PDF | HTML 15 Oct 2021
EVM User's guide BQ24800 EVM User's Guide 12 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24800EVM — SMBus 2-S to 4-S hybrid power boost mode battery charge controller evaluation module

The BQ24800EVM evaluation module (EVM) is an SMBus 2-cell to 4-cell hybrid power boost mode battery charge controller with hybrid boost and processor hot monitoring. The input voltage range is between 4.5 V and 24 V, with a programmable output of 2–4 cells charge voltage and 128-mA to (...)
User guide: PDF
Buy from a distributor
Application software & framework

BQSTUDIO-STABLE Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Download options
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Download options
Package Pins CAD symbols, footprints & 3D models
WQFN (RUY) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos