SLUSE37
March 2020
BQ24800
PRODUCTION DATA.
1
Features
2
Applications
3
Description
4
Description (continued)
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.2
Documentation Support
5.2.1
Related Documentation
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RUY|28
MPQF229D
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sluse37_oa
sluse37_pm
1
Features
Hybrid Power Boost Mode to power up system from adapter and battery together
Ultra-fast transient response of 150 µs to enter Hybrid Power Boost Mode
Battery Only Boost Mode to extend battery run time
Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
Charge 1- to 4-cell battery pack from 4.5- to 24-V adapter
High accuracy power and current monitoring for CPU throttling
Comprehensive
PROCHOT
profile
± 2% Current monitor accuracy
± 5% System Power Monitor Accuracy (PMON)
Automatic NMOS power source selection from adapter or battery
ACFET Fast turn on in 100 µs when exiting learn mode from battery removal
Programmable input current, charge voltage, charge and discharge current limit
±0.4% Charge voltage (16-mV/step)
±2% Input current (64-mA/step)
±2% Charge current (64-mA/step)
±2% Discharge current (512-mA/step)
High integration
Battery LEARN function
Battery present monitor
Boost Mode indicator
Loop compensation
BTST Diode
Enhanced safety features for over-voltage protection, over-current protection, battery, inductor, and MOSFET short-circuit protection
Switching frequency: 300 kHz, 400 kHz, 600 kHz, and 800 kHz
Realtime system control on ILIM pin to limit charge and discharge current
0.65-mA Adapter standby quiescent current for Energy Star