A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells, Single Cell Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 65000 Implementation Pack External capacity indication LED Features Cell balancing, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells, Single Cell Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 65000 Implementation Pack External capacity indication LED Features Cell balancing, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
VQFN (RSM) 32 16 mm² 4 x 4
  • Fully Integrated 1-Series, 2-Series, 3-Series, and
    4-Series Li-Ion or Li-Polymer Cell Battery Pack
    Manager and Protection
  • Next-Generation Patented Impedance Track™
    Technology Accurately Measures Available
    Charge in Li-Ion and Li-Polymer Batteries
  • High Side N-CH Protection FET Drive
  • Integrated Cell Balancing While Charging or At
    Rest
  • Full Array of Programmable Protection Features
    • Voltage
    • Current
    • Temperature
    • Charge Timeout
    • CHG/DSG FETs
    • AFE
  • Sophisticated Charge Algorithms
    • JEITA
    • Enhanced Charging
    • Adaptive Charging
    • Cell Balancing
  • Supports TURBO BOOST Mode
  • Supports Battery Trip Point (BTP)
  • Diagnostic Lifetime Data Monitor and Black Box
    Recorder
  • LED Display
  • Supports Two-Wire SMBus v1.1 Interface
  • SHA-1 Authentication
  • Compact Package: 32-Lead QFN (RSM)
  • Fully Integrated 1-Series, 2-Series, 3-Series, and
    4-Series Li-Ion or Li-Polymer Cell Battery Pack
    Manager and Protection
  • Next-Generation Patented Impedance Track™
    Technology Accurately Measures Available
    Charge in Li-Ion and Li-Polymer Batteries
  • High Side N-CH Protection FET Drive
  • Integrated Cell Balancing While Charging or At
    Rest
  • Full Array of Programmable Protection Features
    • Voltage
    • Current
    • Temperature
    • Charge Timeout
    • CHG/DSG FETs
    • AFE
  • Sophisticated Charge Algorithms
    • JEITA
    • Enhanced Charging
    • Adaptive Charging
    • Cell Balancing
  • Supports TURBO BOOST Mode
  • Supports Battery Trip Point (BTP)
  • Diagnostic Lifetime Data Monitor and Black Box
    Recorder
  • LED Display
  • Supports Two-Wire SMBus v1.1 Interface
  • SHA-1 Authentication
  • Compact Package: 32-Lead QFN (RSM)

The bq40z50-R1 device, incorporating patented Impedance Track™ technology, is a fully integrated, single-chip, pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-Ion and Li-Polymer battery packs.

Using its integrated high-performance analog peripherals, the bq40z50-R1 device measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-Ion or Li-Polymer batteries, and reports this information to the system host controller over an SMBus v1.1 compatible interface.

The bq40z50-R1 device supports TURBO BOOST mode by providing the available max power and max current to the host system. The device also supports Battery Trip Point to send a BTP interrupt signal to the host system at the pre-set state of charge thresholds.

The bq40z50-R1 provides software-based 1st- and 2nd-level safety protection against overvoltage, undervoltage, overcurrent, short-circuit current, overload, and overtemperature conditions, as well as other pack- and cell-related faults.

SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

The compact 32-lead QFN package minimizes solution cost and size for smart batteries while providing maximum functionality and safety for battery gauging applications.

The bq40z50-R1 device, incorporating patented Impedance Track™ technology, is a fully integrated, single-chip, pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series, 2-series, 3-series, and 4-series cell Li-Ion and Li-Polymer battery packs.

Using its integrated high-performance analog peripherals, the bq40z50-R1 device measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-Ion or Li-Polymer batteries, and reports this information to the system host controller over an SMBus v1.1 compatible interface.

The bq40z50-R1 device supports TURBO BOOST mode by providing the available max power and max current to the host system. The device also supports Battery Trip Point to send a BTP interrupt signal to the host system at the pre-set state of charge thresholds.

The bq40z50-R1 provides software-based 1st- and 2nd-level safety protection against overvoltage, undervoltage, overcurrent, short-circuit current, overload, and overtemperature conditions, as well as other pack- and cell-related faults.

SHA-1 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

The compact 32-lead QFN package minimizes solution cost and size for smart batteries while providing maximum functionality and safety for battery gauging applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ4050 ACTIVE 1-4 series CEDV battery fuel (gas) gauge CEDV algorithm for cost-optimized designs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet bq40z50-R1 1-Series, 2-Series, 3-Series, and 4-Series Li-Ion Battery Pack Manager datasheet PDF | HTML 06 Jul 2015
* User guide bq40z50-R1 Technical Reference Manual (Rev. D) 17 Jan 2018
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML 05 Mar 2025
Application note Autonomous Smart Battery Guide PDF | HTML 15 Oct 2021
Application note Start Guide for BQ Products 05 Oct 2020
Application note Achieving The Successful Learning Cycle 19 Jun 2018
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 05 Jun 2018
Application note bq40z50-R2 v2.08 to v2.11 Change List (Rev. A) 24 Apr 2018
Application note bq40z50-R1 to bq40z50-R2 Change List 13 Jul 2017
Application note Gauge Communication 12 Jan 2017
Application note Turbo Mode 1.0 Setup Steps 13 Dec 2016
Application note SMBus Made Simple PDF | HTML 09 Nov 2016
Application note bq40z50 to bq40z50-R1 Change List 29 Jul 2015
Application note Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm (Rev. A) PDF | HTML 16 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ40Z50EVM-561 — BQ40Z50 evaluation board 

BQ40z50EVM is a complete system useful for evaluating the functionality of the bq40z50 fuel gauge. As described on the BQ40z50 product folder, this gauge is appropriate for applications powered by multi-cell battery systems. The EVM includes one bq40z50 circuit module, a current sense resistor, and (...)

User guide: PDF | HTML
Buy from a distributor
Application software & framework

BQSTUDIO-STABLE Battery Management Studio (bqStudio) Software – stable version downloads for bq series of TI battery fuel gauges

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Download options
Application software & framework

BQSTUDIO-TEST Battery Management Studio (bqStudio) Software – Beta version downloads

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ76905 Low-power monitor and protector for 2S to 5S with high accuracy cell voltage measurement BQ76907 Low-power monitor and protector for 2S to 7S with high accuracy cell voltage measurement BQ769142 3-s to 14-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 battery BQ76942 3-series to 10-series multicell battery monitor and protector BQ76952 3-s to 16-s high-accuracy battery monitor and protector for Li-ion, Li-polymer and LiFePO4 BQ76972 3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4
Battery charger ICs
BQ24800 SMBus 1-4 cell Buck battery charge controller to support hybrid power boost and battery boost mode BQ25720 SMBus 1- to 4-cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25723 I²C 1-4 cell NVDC buck-boost battery charge controller with power path and USB-C® PD OTG BQ25731 I2C 1-5 cell NVDC buck-boost battery charge controller with USB type-C PD support BQ25756 Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with MPPT BQ25790 Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger BQ25792 I2C controlled, 5-A, 1-4 cell buck-boost charger with dual-input selector and USB PD 3.0 OTG output
Battery fuel gauges
BQ27220 Single cell pack/system-side CEDV battery fuel (gas) gauge w/pre-programmed chemistry profiles BQ27320 Single cell pack/System-side CEDV battery fuel (gas) gauge BQ27425-G1 System-side Impedance Track™; fuel gauge with direct battery connection | gas gauge battery BQ27425-G2A System-side Impedance Track™; fuel gauge for LiCoO2 battery BQ27425-G2B System-side Impedance Track™; fuel gauge LiMn2O4 battery BQ27427 Single-cell battery fuel gauge with pre-programmed chemistry and integrated sense resistor BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27621-G1 System-side fuel gauge with Dynamic Voltage Correlation, battery gas gauge BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge BQ40Z80 2-s to 6-s battery pack manager with Impedance Track™ gas gauging BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78Z100 Impedance Track™ battery fuel (gas) gauge for 1-series to 2-series
Battery protectors
BQ77307 Low-power protector for 2S to 7S with high accuracy cell voltage measurement
Hardware development
Evaluation board
MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Download options
Application software & framework

GPCCHEM — Gauging Parameter Calculator: Match chemistry for Impedance Track gauges

GPC Chemistry ID matching for Impedance Track (IT) algorithm gas gauges (Find closest chemistry match) must be done before Optimizing room temperature or low temperature performance.

Gauging Parameter Calculator Chemistry ID matching for Impedance track gas gauges (GPCCHEM) is a math calculation (...)

Application software & framework

GPCRA0 — Gauging Parameter Calculator: Optimize room temperature performance for Impedance Track gauges

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
Application software & framework

GPCRB — Gauging Parameter Calculator: Optimize room and low temp performance Impedance Track gauges

Gauging Parameter Calculator – Optimize room and low temperature performance for Impedance track gas gauges (GPCRB) is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. Depending on the input log file, (...)
Firmware

BQ40Z50-DEVICE-FW Firmware for bq40z50 family of gauges

BQ40Z50 family of gauges firmware is a firmware-only release that can be flashed onto any existing BQ40Z50 hardware (such as the BQ40Z50, BQ40Z50-R1, BQ40Z50-R2, … devices). The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich (...)
Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0
Hardware development
Evaluation board
BQ40Z50EVM-561 BQ40Z50 evaluation board 
Software
Application software & framework
BQPRODUCTION Production tool for fourth generation multicell battery fuel (gas) gauges BQSTUDIO Battery Management Studio (bqStudio) Software
Download options
alarmNotifications
Software programming tool

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V150 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z80 SBS 1.1-compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312 BQ20Z80-V102 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology BQ20Z80-V110 SBS 1.1-compliant gas gauge enabled w/Impedance Track™ technology with FW v1.10 BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27505-J5 System-side Impedance Track™; fuel gauge with FW v2.29 BQ27520-G4 System side Impedance Track™ fuel gauge with integrated LDO. BQ27530-G1 System-side Impedance-Track fuel (gas) gauge with direct battery connection BQ27531-G1 Battery management unit Impedance Track™ fuel (gas) gauge for bq2419x charger controller BQ27532-G1 Battery management unit Impedance Track™ fuel gauge for bq2425x charger BQ27545-G1 Single cell, pack side, Impedance Track™ fuel gauge BQ27546-G1 Single cell Impedance Track™ pack side fuel gauge with DSBGA package BQ27741-G1 Pack-side Impedance Track™(tm) fuel (gas) gauge with integrated protector BQ27742-G1 Single cell Li-ion battery fuel gauge with integrated protection | battery gas gauge BQ27Z558 Single-cell Impedance Track™ technology gas gauge with 1.2V IO support BQ27Z561 Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z561-R1 Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs BQ27Z561-R2 Impedance track battery gas gauge solution for 1-series cell li-ion battery packs BQ27Z746 Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ27Z758 1-series Impedance Track™ battery fuel gauge and protection with true 0V charging BQ28Z610 Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z610-R1 Battery fuel gauge with integrated protector for 1-2 series packs BQ28Z620 Battery fuel gauge with integrated protector for 1-series to 2 series packs with 1.2-V I/O BQ3050 SBS 1.1-compliant 2-s to 4-s battery gas gauge & protection BQ3055 2-series, 3-series, and 4-series Li-ion battery pack manager BQ3060 SBS 1.1-compliant gas gauge and protector BQ30Z554-R1 2 series, 3 series, and 4 series Li-ion battery pack manager BQ34110 Multi-chemistry high-cell Count battery fuel gauge with integrated rarely discharged module BQ34210-Q1 Automotive Qualified Single cell system-side CEDV fuel gauge BQ34Z100 1-s to 16-s Impedance Track™ fuel gauge | battery gas gauge BQ34Z100-G1 Multi-chemistry Impedance Track™ standalone fuel gauge | battery gas gauge BQ34Z100-R2 Multichemistry Impedance Track™ stand-alone fuel gauge BQ34Z110 Wide range fuel gauge with Impedance Track™; for lead acid batteries | battery gas gauge BQ35100 Battery fuel gauge for non-rechargeable batteries (lithium primary) and end-of-service monitor BQ4050 1-4 series CEDV battery fuel (gas) gauge BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ78350 Companion CEDV Fuel Gauge Battery Management Controller for bq76940 Monitor Family BQ78350-R1 CEDV li-ion gas gauge and battery management controller BQ78350-R1A CEDV li-ion gas gauge and battery management controller
Hardware development
Evaluation board
ADVANCED-BQMTESTER Texas Instruments Advanced bqMTester Multi-Station Test and Program Board BQ27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge BQ27520EVM System-Side Impedance Track™ Battery Fuel Gauge Evaluation Module | Gas Gauge BQ27530EVM BQ27530EVM System-Side Impedance-Track Fuel (Gas) Gauge Direct Battery Connection Evaluation Module BQ27531EVM Battery Management Unit Impedance Track Fuel (Gas) Gauge Charger Controller Evaluation Module BQ27532EVM-656 Battery Charging Solution Evaluation Module BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module BQ27545EVM BQ27545EVM Single Cell, Pack Side, Impedance Track Fuel Gauge Evaluation Module BQ27546EVM-702 bq27546 Gas Gauge with Impedance Track™ Technology BQ27741EVM BQ27741EVM Pack-Side Impedance Track Fuel (Gas) Gauge Integrated Protector Evaluation Module BQ27742EVM bq27742-G1 Single Cell Li-ion Battery Fuel (Gas) Gauge Programmable Evaluation Module BQ27750EVM-837 BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQ27Z558EVM-084 BQ27Z558 evaluation module for single-cell Impedance Track™ technology gas gauge BQ27Z561EVM-011 BQ27Z561 1S-cell programmable battery manager Evaluation module BQ27Z746EVM-047 BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution BQ28Z610EVM-532 BQ28Z610 1-Cell to 2-Cell Programmable Battery Manager Evaluation Module BQ28Z620EVM-071 BQ28Z620 evaluation module for one- or two-series cell Li-Ion Impedance Track™ battery fuel gauge BQ3050EVM-001 bq3050EVM SBS 1.1 Compliant Advanced Gas Gauge EVM BQ34110EVM-796 bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications Evaluation Module BQ34210IQ1EVM-826 bq34210-Q1 Evaluation Module for System Side CEDV Fuel Gauge BQ34Z100EVM Bq34z100EVM 1s to 16s Impedance Track Fuel Gauge Battery Evaluation Module | Gas Gauge Battery BQ35100EVM-795 bq35100 Lithium Primary Cell Evaluation Module Using End-of-Service Monitor Gas Gauging BQ4050EVM-561 1 Series, 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z50EVM-561 BQ40Z50 evaluation board  BQ40Z60EVM-578 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module BQ40Z80EVM-020 BQ40Z80 2s-7s Battery Gauge Evaluation Module BQMTESTER BQMTESTER Multi Channel Test and Program Board MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver
Software
Application software & framework
BQ-HI-PRODUCTION Production Application Software for Hi-Cell Count Battery Fuel (Gas) Gauges BQ27Z561-R2-DEVICE-FW BQ27Z561 firmware: impedance track battery gas gauge solution for 1-s cell li-ion battery BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1 BQPRODUCTION Production tool for fourth generation multicell battery fuel (gas) gauges BQPRODUCTION-SINGLECELL Production Software for Single Cell Battery Fuel (Gas) Gauges BQSTUDIO Battery Management Studio (bqStudio) Software
Support software
BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY Software BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY Software BQ27Z746-DEVICE-FW BQ27Z746 family of gauges firmware BQ28Z610-DEVICE-FW BQ28Z610 family of gauges firmware BQ3060-BQEVSW-SW BQ3060 bqEVSW Software BQ40Z50-DEVICE-FW BQ40Z50 family of gauges firmware
Software programming tool
BQKEYPACKAGER Package Key Software for Battery Fuel Gauges BQKEYPROGRAMMER Program Key Software for Battery Fuel Gauges
Firmware
BQ28Z620-DEVICE-FW BQ28Z620 family of gauges firmware BQ34Z100-DEVICE-FW BQ34Z100 family of gauges firmware
Download options
Software programming tool

BQ-PRODUCTION-SW Production software for 4th generation multicell battery fuel (gas) gauges

bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ40Z50 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge BQ40Z50-R1 1-4 series Li-ion battery pack manager supporting Turbo Mode 1.0 BQ40Z50-R2 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 BQ40Z60 Complete multi-cell battery manager | battery fuel (gas) gauge
Hardware development
Evaluation board
BQ40Z50EVM-561 BQ40Z50 evaluation board  MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver BQ40Z60EVM-578 2 Series, 3 Series, and 4 Series Li-Ion Battery Pack Manager Evaluation Module
Software
Support software
BQ40Z50-DEVICE-FW BQ40Z50 family of gauges firmware
Download options
Reference designs

TIDA-00883 — 1 to 4 Series Cell Li-Ion Battery Pack Manager Reference Design

The Texas Instruments bq40z50-R1 device is a Battery Pack Manager that integrates gas gauging, and protection for completely autonomous operation of 1-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables communication between the fuel gauging processor and an (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos