SLUAAM4
December 2023
BQ76905
,
BQ76907
1
Abstract
Trademarks
1
Direct Commands
1.1
Alarm Enable - 0x66
1.2
Cell 1 Voltage - 0x14
1.3
Internal Temperature - 0x28
1.4
CC2 Current - 0x3A
1.5
Direct Command Summary
1.5.1
Disabling Auto Refresh
2
Subcommands
2.1
DEVICE_NUMBER - 0x0001
2.2
FET_ENABLE - 0x0022
2.3
RESET - 0x0012
2.4
CB_ACTIVE_CELLS - 0x0083
2.5
Subcommand Summary
3
Reading and Writing RAM Registers
3.1
Read Enabled Protections A
3.2
Enter CONFIG_UPDATE Mode
3.3
Write Enabled Protections A
3.4
Write VCell Mode
3.5
Exit CONFIG_UPDATE Mode
3.6
Reading and Writing RAM Registers Summary
4
I2C With CRC
5
Simple Code Examples
6
References
User's Guide
BQ7690x Software Development Guide