SLUSE97 November 2023 BQ76905
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | SCL, SDA | 1.23 | 5.5 | V | |
VIL | Low-level input | SCL, SDA | 0.53 | V | ||
VOL | Output voltage low | ALERT, SCL, SDA, VBAT ≥ 3 V, IOL = 5 mA, 10-pF load | 0.4 | V | ||
CIN | Input capacitance(1) | ALERT, SCL, SDA | 2 | pF | ||
ILKG | Input leakage current | ALERT, SCL, SDA, device in SHUTDOWN mode | 1 | µA |