SLUSAX1L December 2012 – June 2021 BQ7718
PRODMIX
When all of the cell voltages are below the overvoltage threshold, VOV, the device operates in NORMAL mode. The device monitors the differential cell voltages connected across (V1 – VSS), (V2 – V1), (V3 – V2), (V4 – V3), and (VC4 – VC5). The OUT pin is inactive and if configured:
The OUT pin is inactive and if configured: