SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
The device has three power modes plus an POR state.
The various functions supported under different power modes are summarized in Table 9-34 and the power state diagram is shown in Figure 9-59.
Functional Block | SHUTDOWN | SLEEP | ACTIVE | POR |
---|---|---|---|---|
Main ADC | √ | This is not a power state. All circuits are off. A sufficient voltage on VBAT will POR the device and put it to SHUTDOWN mode | ||
AUX ADC | √ | |||
OV/UV protector | √(1) | √ | ||
OT/UT protector | √(1) | √ | ||
Cell Balancing | √(1) | √ | ||
OTCB Detection | √(1) | √ | ||
Module Balancing (via control through MB_TIMER_CTRL) | √ | |||
UART | √ | |||
Comm Vertical Communication | √ | |||
Fault Status and NFAULT Communication | √ | √ | ||
Comm timeout | √ | |||
SLEEP timeout | √ | |||
Thermal Shutdown Detection | √ | √ | ||
SPI Master | √ | |||
OTP programming | √ | |||
Always-on block to detect POR of the device | √ | √ | √ |