SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
DEBUG_COMH_VALID_HI
Address | 0x078E | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | COUNT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
COUNT[7:0] = | The high-byte of COMH frame counter to track the number of valid frames received or transmitted. Counter saturates when both DEBUG_COMH_VALID_HI/LO is 0xFF. This register is latched and the related counter is reset when DEBUG_COMH_DISCARD is read. |
DEBUG_COMH_VALID_LO
Address | 0x078F | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | COUNT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
COUNT[7:0] = | The low-byte of COMH frame counter to track the number of valid frames received or transmitted. Counter saturates when both DEBUG_COMH_VALID_HI/LO is 0xFF. This register is latched and the related counter is reset when DEBUG_COMH_DISCARD is read. |