SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
Address | 0x0541 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | UT8_DET | UT7_DET | UT6_DET | UT5_DET | UT4_DET | UT3_DET | UT2_DET | UT1_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
UT1_DET to UT8_DET = | UT fault status for GPIO1 to GPIO8, results are from the UT comparator detection. |