SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
Components | Value | Description (Capacitor Isolation on the Same PCB) |
---|---|---|
RTERM | 1 kΩ | Termination resistor |
RSERIES | 49 Ω | Filter resistor and impedance matching resistor. The connection between devices must be ~120 Ω (~50 Ω on each end of the signal connection of the device plus 10-Ω internal resistance) |
CBYPASS | 220 pF/50 V | Bypass capacitor |
CISO | 2.2 nF | Isolation capacitor Voltage rating depends on application requirement. It is common to select 2x of module voltage rating to provide standoff margin in the event of a fault in the system. |