SLUSE81E August 2020 – November 2023 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79616H-Q1
PRODUCTION DATA
Address | 0x0351 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | SS_CTRL | SPI_GO | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |
RSVD = | Reserved | |||||||
SS_CTRL = | Programs the state of SS. 0 = Output low 1 = Output high | |||||||
SPI_GO = | Executes the SPI transaction. This bit is self-clearing. 0 = Idle 1 = Execute the SPI |