SBOS948F February 2019 – May 2021 BUF634A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BUF634A device can be connected inside the feedback loop, as shown in Figure 9-7, of most op amps to increase output current. When connected inside the feedback loop, the offset voltage of the BUF634A and other errors are corrected by the open-loop gain and feedback of the op amp.