SBOS948F February 2019 – May 2021 BUF634A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To assure that the composite amplifier remains stable, the phase shift of the BUF634A must remain small throughout the loop gain of the circuit. For a G = +1 op-amp circuit, the BUF634A must contribute little additional phase shift (approximately 20° or less) at the unity-gain frequency of the op amp. Phase shift is affected by various operating conditions that can affect the stability of the op amp.
For the circuit in Figure 9-7, most general-purpose or precision op amps remain unity-gain stable with the
BUF634A connected inside the feedback loop. Large capacitive loads may require the
BUF634A to be connected for wide bandwidth for stable operation. High-speed or
fast-settling op amps generally require wide-bandwidth mode to remain stable and to
assure good dynamic performance. Check for oscillations or excessive ringing on
signal pulses with the intended load and worst-case conditions that affect phase
response of the buffer to determine stability with an op amp. Connect the circuit as
shown in Figure 9-7. Choose resistors to provide a voltage gain of 2 V/V. Select the feedback
resistor to be 1 kΩ. Choose the input resistor to be 1 kΩ and C1 to be 10
pF. Figure 9-8 and Figure 9-9 illustrate the THD+N plots for the BUF634A used with the OPA2810 in a gain of
2-V/V composite loop. The THD+N performance is
superior in a composite loop when compared with a standalone BUF634A because of the
negative feedback and open-loop gain of the OPA2810. In Figure 9-8, the signal distortion degrades for large output voltages with 16-Ω and 32-Ω
loads because of the device internal short-circuit protection.