The CC1175 device is a fully integrated single-chip radio transmitter designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–192 MHz, 274–320 MHz, 410–480 MHz, and 820–960 MHz.
The CC1175 device provides extensive hardware support for packet handling, data buffering, and burst transmissions. The main operating parameters of the CC1175 device can be controlled through an SPI interface. In a typical system, the CC1175 device will be used with a microcontroller and only a few external passive components.
Figure 1-1 shows the system block diagram of the CC1175 device.
This data manual revision history highlights the changes made to the SWRS116E device-specific data manual to make it an SWRS116F revision.
Changes from E Revision (June 2014) to F Revision
Figure 3-1 shows pin names and locations for the CC1175 device.
The following table lists the pin-out configuration for the CC1175 device.
PIN NO. | PIN NAME | TYPE / DIRECTION | DESCRIPTION |
---|---|---|---|
1 | VDD_GUARD | Power | 2.0–3.6 V VDD |
2 | RESET_N | Digital input | Asynchronous, active-low digital reset |
3 | GPIO3 | Digital I/O | General-purpose I/O |
4 | GPIO2 | Digital I/O | General-purpose I/O |
5 | DVDD | Power | 2.0–3.6 VDD to internal digital regulator |
6 | DCPL | Power | Digital regulator output to external decoupling capacitor |
7 | SI | Digital input | Serial data in |
8 | SCLK | Digital input | Serial data clock |
9 | SO(GPIO1) | Digital I/O | Serial data out (general-purpose I/O) |
10 | GPIO0 | Digital I/O | General-purpose I/O |
11 | CSn | Digital input | Active-low chip select |
12 | DVDD | Power | 2.0–3.6 V VDD |
13 | AVDD_IF | Power | 2.0–3.6 V VDD |
14 | RBIAS | Analog | External high-precision resistor |
15 | AVDD_RF | Power | 2.0–3.6 V VDD |
16 | N.C. | Not connected | |
17 | PA | Analog | Single-ended TX output (requires DC path to VDD) |
18 | N.C. | Not connected | |
19 | GND1 | Analog | Analog ground |
20 | GND0 | Analog | Analog ground |
21 | DCPL_VCO | Power | Pin for external decoupling of VCO supply regulator |
22 | AVDD_SYNTH1 | Power | 2.0–3.6 V VDD |
23 | LPF0 | Analog | External loop filter components |
24 | LPF1 | Analog | External loop filter components |
25 | AVDD_PFD_CHP | Power | 2.0–3.6 V VDD |
26 | DCPL_PFD_CHP | Power | Pin for external decoupling of PFD and CHP regulator |
27 | AVDD_SYNTH2 | Power | 2.0–3.6 V VDD |
28 | AVDD_XOSC | Power | 2.0–3.6 V VDD |
29 | DCPL_XOSC | Power | Pin for external decoupling of XOSC supply regulator |
30 | XOSC_Q1 | Analog | Crystal oscillator pin 1 (must be grounded if a TCXO or other external clock connected to EXT_XOSC is used) |
31 | XOSC_Q2 | Analog | Crystal oscillator pin 2 (must be left floating if a TCXO or other external clock connected to EXT_XOSC is used) |
32 | EXT_XOSC | Digital input | Pin for external clock input (must be grounded if a regular crystal connected to XOSC_Q1 and XOSC_Q2 is used) |
– | GND | Ground pad | The ground pad must be connected to a solid ground plane. |
All measurements performed on CC1120EM_868_915 rev.1.0.1, CC1120EM_955 rev.1.2.1, CC1120EM_420_470 rev.1.0.1, or CC1120EM_169 rev.1.2.
PARAMETER | MIN | MAX | UNIT | CONDITION |
---|---|---|---|---|
Supply voltage (VDD, AVDD_x) | –0.3 | 3.9 | V | All supply pins must have the same voltage |
Voltage on any digital pin | –0.3 | VDD+0.3 | V | max 3.9 |
Voltage on analog pins (including DCPL pins) |
–0.3 | 2.0 | V |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –40 | 125 | °C | ||
VESD | Electrostatic discharge (ESD) performance: | Human body model (HBM), per ANSI/ESDA/JEDEC JS001(1) | –2 | 2 | kV | |
Charged device model (CDM), per JESD22-C101(2) | All pins | –500 | 500 | V |
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Voltage supply range | 2.0 | 3.6 | V | All supply pins must have the same voltage | |
Voltage on digital inputs | 0 | VDD | V | ||
Temperature range | –40 | 85 | °C | Ambient |
°C/W(1) | AIR FLOW (m/s)(2) | ||
---|---|---|---|
RθJC | Junction-to-case (top) | 21.1 | 0.00 |
RθJB | Junction-to-board | 5.3 | 0.00 |
RθJA | Junction-to-free air | 31.3 | 0.00 |
PsiJT | Junction-to-package top | 0.2 | 0.00 |
PsiJB | Junction-to-board | 5.3 | 0.00 |
RθJC | Junction-to-case (bottom) | 0.8 | 0.00 |
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Frequency bands | 820 | 960 | MHz | ||
410 | 480 | MHz | |||
(273.3) | (320) | MHz | For more information, see SWRA398, Using the CC112x/CC1175 at 274 to 320 MHz. | ||
164 | 192 | MHz | |||
(205) | (240) | MHz | Contact TI for more information about the use of these frequency bands. | ||
(136.7) | (160) | MHz | |||
Frequency resolution | 30 | Hz | In 820– to 960–MHz band | ||
15 | Hz | In 410– to 480–MHz band | |||
6 | Hz | In 164– to 192–MHz band | |||
Data rate | 0 | 200 | kbps | Packet mode | |
0 | 100 | kbps | Transparent mode | ||
Data rate step size | 1e-4 | bps |
PERFORMANCE MODE | FREQUENCY BAND | SUITABLE FOR COMPLIANCE WITH | COMMENTS |
---|---|---|---|
High-performance mode | 820–960 MHz | ARIB T-108 | Performance also suitable for systems targeting maximum allowed output power in the respective bands, using a range extender such as the CC1190 device |
ARIB T-96 | |||
ETSI EN 300 220 | |||
ETSI EN 54-25 | |||
FCC Part 101 | |||
FCC Part 24 Submask D | |||
FCC Part 15.247 | |||
FCC Part 15.249 | |||
FCC Part 90 Mask G | |||
FCC Part 90 Mask J | |||
410–480 MHz | ARIB T-67 | Performance also suitable for systems targeting maximum allowed output power in the respective bands, using a range extender | |
ARIB RCR STD-30 | |||
ETSI EN 300 220 | |||
FCC Part 90 Mask D | |||
FCC Part 90 Mask G | |||
164–192 MHz | ETSI EN 300 220 | Performance also suitable for systems targeting maximum allowed output power in the respective bands, using a range extender | |
FCC Part 90 Mask D | |||
Low-power mode | 820–960 MHz | ETSI EN 300 220 | |
FCC Part 15.247 | |||
FCC Part 15.249 | |||
410–480 MHz | ETSI EN 300 220 | ||
164–192 MHz | ETSI EN 300 220 |
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Power down with retention | 0.12 | 1 | µA | ||
0.5 | µA | Low-power RC oscillator running | |||
XOFF mode | 170 | µA | Crystal oscillator / TCXO disabled | ||
IDLE mode | 1.3 | mA | Clock running, system waiting with no radio activity |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
TX current consumption +10 dBm | 37 | mA | |||
TX current consumption 0 dBm | 26 | mA |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
TX current consumption +14 dBm | 45 | mA | |||
TX current consumption +10 dBm | 34 | mA |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
TX current consumption +15 dBm | 50 | mA | |||
TX current consumption +14 dBm | 45 | mA | |||
TX current consumption +10 dBm | 34 | mA |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
TX current consumption +15 dBm | 54 | mA | |||
TX current consumption +14 dBm | 49 | mA | |||
TX current consumption +10 dBm | 41 | mA |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
TX current consumption +10 dBm | 32 | mA |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Max output power | +12 | dBm | At 950 MHz | ||
+14 | dBm | At 915 and 920 MHz | |||
+15 | dBm | At 915 and 920 MHz with VDD = 3.6 V | |||
+15 | dBm | At 868 MHz | |||
+16 | dBm | At 868 MHz with VDD = 3.6 V | |||
+15 | dBm | At 433 MHz | |||
+16 | dBm | At 433 MHz with VDD = 3.6 V | |||
+15 | dBm | At 169 MHz | |||
+16 | dBm | At 169 MHz with VDD = 3.6 V | |||
Min output power | –11 | dBm | Within fine step size range | ||
–40 | dBm | Within coarse step size range | |||
Output power step size | 0.4 | dB | Within fine step size range | ||
Adjacent channel power | –75 | dBc | 4-GFSK 9.6 kbps in 12.5-kHz channel, measured in 100-Hz bandwidth at 434 MHz (FCC Part 90 Mask D compliant) | ||
–58 | dBc | 4-GFSK 9.6 kbps in 12.5-kHz channel, measured in 8.75-kHz bandwidth (ETSI–300 220 compliant) | |||
–61 | dBc | 2-GFSK 2.4 kbps in 12.5-kHz channel, 1.2-kHz deviation | |||
Spurious emissions (Not including harmonics) |
<–60 | dBm | |||
Harmonics | Transmission at +14 dBm (or maximum allowed in applicable band where this is less than +14 dBm) using TI reference design Emissions measured according to ARIB T-96 in 950-MHz band, ETSI EN 300 220 in 169-, 433-, and 868-MHz bands and FCC Part 15.247 in 450- and 915-MHz band Fourth harmonic in 915-MHz band will require extra filtering to meet FCC requirements if transmitting for long intervals (>50-ms periods). |
||||
Second Harm, 169 MHz | –39 | dBm | |||
Third Harm, 169 MHz | –58 | dBm | |||
Second Harm, 433 MHz | –56 | dBm | |||
Third Harm, 433 MHz | –51 | dBm | |||
Second Harm, 450 MHz | –60 | dBm | |||
Third Harm, 450 MHz | –45 | dBm | |||
Second Harm, 868 MHz | –40 | dBm | |||
Third Harm, 868 MHz | –42 | dBm | |||
Second Harm, 915 MHz | 56 | dBuV/m | |||
Third Harm, 915 MHz | 52 | dBuV/m | |||
Fourth Harm, 915 MHz | 60 | dBuV/m | |||
Second Harm, 950 MHz | –58 | dBm | |||
Third Harm, 950 MHz | –42 | dBm | |||
Optimum load impedance | |||||
868-, 915-, and 920-MHz bands | 35 + j35 | Ω | |||
433-MHz band | 55 + j25 | Ω | |||
169-MHz band | 80 + j0 | Ω |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Phase noise in 950-MHz band | –99 | dBc/Hz | ± 10 kHz offset | ||
–99 | dBc/Hz | ± 100 kHz offset | |||
–123 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 868-, 915-, and 920-MHz bands | –99 | dBc/Hz | ± 10 kHz offset | ||
–100 | dBc/Hz | ± 100 kHz offset | |||
–122 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 433-MHz band | –106 | dBc/Hz | ± 10 kHz offset | ||
–107 | dBc/Hz | ± 100 kHz offset | |||
–127 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 169-MHz band | –111 | dBc/Hz | ± 10 kHz offset | ||
–116 | dBc/Hz | ± 100 kHz offset | |||
–135 | dBc/Hz | ± 1 MHz offset |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Phase noise in 950-MHz band | –90 | dBc/Hz | ± 10 kHz offset | ||
–92 | dBc/Hz | ± 100 kHz offset | |||
–124 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 868- and 915-MHz bands | –95 | dBc/Hz | ± 10 kHz offset | ||
–95 | dBc/Hz | ± 100 kHz offset | |||
–124 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 433-MHz band | –98 | dBc/Hz | ± 10 kHz offset | ||
–102 | dBc/Hz | ± 100 kHz offset | |||
–129 | dBc/Hz | ± 1 MHz offset | |||
Phase noise in 169-MHz band | –106 | dBc/Hz | ± 10 kHz offset | ||
–110 | dBc/Hz | ± 100 kHz offset | |||
–136 | dBc/Hz | ± 1 MHz offset |
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Powerdown to IDLE | 0.4 | ms | Depends on crystal | ||
IDLE to TX | 166 | µs | Calibration disabled | ||
461 | µs | Calibration enabled | |||
TX to IDLE time | 296 | µs | Calibrate when leaving TX enabled | ||
0 | µs | Calibrate when leaving TX disabled | |||
Frequency synthesizer calibration | 391 | µs | When using SCAL strobe |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Crystal frequency | 32 | 44 | MHz | It is expected that there will be an increase in spurious emissions when the RF channel is close to multiples of XOSC in TX. We recommend that the level of spurious emissions be evaluated if the RF channel is closer than 1 MHz to multiples of XOSC in TX. | |
Load capacitance (CL) | 10 | pF | |||
ESR | 60 | Ω | Simulated over operating conditions | ||
Start-up time | 0.4 | ms | Depends on crystal |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Clock frequency | 32 | 44 | MHz | ||
TCXO with CMOS output | TCXO with CMOS output directly coupled to pin EXT_OSC | ||||
High input voltage | 1.4 | VDD | V | ||
Low input voltage | 0 | 0.6 | V | ||
Rise / Fall time | 2 | ns | |||
Clipped sine output | TCXO clipped sine output connected to pin EXT_OSC through series capacitor | ||||
Clock input amplitude (peak-to-peak) | 0.8 | 1.5 | V |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Clock frequency | 32 | kHz | |||
32 kHz clock input pin input high voltage | 0.8×VDD | V | |||
32 kHz clock input pin input low voltage | 0.2×VDD | V |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Frequency | 32/40 | kHz | After calibration (calibrated against the high-speed XOSC) | ||
Frequency accuracy after calibration | ±0.1 | % | Relative to frequency reference (for example, 32-MHz crystal or TCXO) | ||
Initial calibration time | 1.6 | ms |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Logic input high voltage | 0.8×VDD | V | |||
Logic input low voltage | 0.2×VDD | V | |||
Logic output high voltage | 0.8×VDD | V | At 4-mA output load or less | ||
Logic output low voltage | 0.2×VDD | V | |||
Power-on reset threshold | 1.3 | V | Voltage on DVDD pin |
TA = 25°C, VDD = 3.0 V if nothing else is stated
PARAMETER | MIN | TYP | MAX | UNIT | CONDITION |
---|---|---|---|---|---|
Temperature sensor range | –40 | 85 | °C | ||
Temperature coefficient | 2.66 | mV / °C | Change in sensor output voltage versus change in temperature | ||
Typical output voltage | 794 | mV | Typical sensor output voltage at TA = 25°C, VDD = 3.0 V |
||
VDD coefficient | 1.17 | mV / V | Change in sensor output voltage versus change in VDD |
The CC1175 device can be configured to provide a voltage proportional to temperature on GPIO1. The temperature can be estimated by measuring this voltage (see Section 4.17). For more information, see the temperature sensor design note (SWRA415).
TA = 25°C, VDD = 3.0 V, fc = 869.5 MHz if nothing else is stated.
All measurements performed on CC1120EM_868_915 rev.1.0.1, CC1120EM_955 rev.1.2.1, CC1120EM_420_470 rev.1.0.1 or CC1120EM_169 rev.1.2 (fxosc = 32 MHz), and CC1125EM_868_915 rev.1.1.0, CC1125EM_420_470 rev.1.1.0, CC1125EM_169 rev.1.1.0, CC1125EM-Cat1-868 (fxosc = 40 MHz).
Figure 4-6 was measured at the 50-Ω antenna connector.