Refer to the PDF data sheet for device specific package drawings
Mechanical Data (Package|Pins)
MOB|63
Thermal pad, mechanical data (Package|Pins)
8.2.3 Host Interface and Driver
Interfaces over a 4-wire SPI with any MCU or a processor at a clock speed of 20MHz
Interfaces over UART with any MCU with a baud rate up to 3Mbps. A low footprint driver is provided for TI MCUs and is easily ported to any processor or ASIC.
Simple APIs enable easy integration with any single-threaded or multithreaded application.