SWRS243C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1)(5) | MIN | TYP(6) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MCU ACTIVE | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 272 | mA | |||
TX power level = 4 | 190 | ||||||||
6 OFDM | TX power level = 0 | 248 | |||||||
TX power level = 4 | 182 | ||||||||
54 OFDM | TX power level = 0 | 223 | |||||||
TX power level = 4 | 160 | ||||||||
RX | 1 DSSS | 59 | |||||||
54 OFDM | 59 | ||||||||
NWP idle connected(3) | 15.3 | ||||||||
MCU SLEEP | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 269 | mA | |||
TX power level = 4 | 187 | ||||||||
6 OFDM | TX power level = 0 | 245 | |||||||
TX power level = 4 | 179 | ||||||||
54 OFDM | TX power level = 0 | 220 | |||||||
TX power level = 4 | 157 | ||||||||
RX | 1 DSSS | 56 | |||||||
54 OFDM | 56 | ||||||||
NWP idle connected(3) | 12.2 | ||||||||
MCU LPDS | NWP ACTIVE | TX | 1 DSSS | TX power level = 0 | 266 | mA | |||
TX power level = 4 | 184 | ||||||||
6 OFDM | TX power level = 0 | 242 | |||||||
TX power level = 4 | 176 | ||||||||
54 OFDM | TX power level = 0 | 217 | |||||||
TX power level = 4 | 154 | ||||||||
RX | 1 DSSS | 53 | |||||||
54 OFDM | 53 | ||||||||
NWP LPDS(2) | SRAM Retention | 64 KB | 120 | µA | |||||
256 KB | 135 | ||||||||
NWP idle connected(3) | 710 | ||||||||
MCU SHUTDOWN | MCU shutdown | 1 | µA | ||||||
MCU HIBERNATE | MCU hibernate | 5.5 | µA | ||||||
Peak calibration current(4) | VBAT = 3.6 V | 420 | mA | ||||||
VBAT = 3.3 V | 450 | ||||||||
VBAT = 2.3 V | 610 |