SCHS047L august 1998 – september 2023 CD4051B , CD4052B , CD4053B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | |||||||||||
VIS (V) | VEE (V) | VSS (V) | VDD (V) | TEMP | |||||||
Quiescent Device Current, IDD Max |
0 V | 0 V | 5 V |
–55°C | 60 | µA | |||||
–40°C | 60 | ||||||||||
25°C | 17 | 60 | |||||||||
85°C |
150 | ||||||||||
125°C |
150 | ||||||||||
0 V | 0 V | 10 V |
–55°C | 60 | |||||||
–40°C | 60 | ||||||||||
25°C | 18 | 60 | |||||||||
85°C |
300 | ||||||||||
125°C |
300 | ||||||||||
0 V | 0 V | 15 V |
–55°C | 60 | |||||||
–40°C | 60 | ||||||||||
25°C | 18 | 60 | |||||||||
85°C |
600 | ||||||||||
125°C |
600 | ||||||||||
0 V | 0 V | 20 V |
–55°C | 100 | |||||||
–40°C | 100 | ||||||||||
25°C | 18 | 100 | |||||||||
85°C |
3000 | ||||||||||
125°C |
3000 | ||||||||||
Drain to Source ON Resistance rON Max 0 ≤ VIS ≤ VDD |
0 V | 0 V | 5 V | –55°C | 800 | Ω | |||||
–40°C | 850 | ||||||||||
25°C | 470 | 1050 | |||||||||
85°C |
1200 | ||||||||||
125°C |
1300 | ||||||||||
0 V | 0 V | 10 V | –55°C | 310 | |||||||
–40°C | 300 | ||||||||||
25°C | 180 | 400 | |||||||||
85°C |
520 | ||||||||||
125°C |
550 | ||||||||||
0 V | 0 | 15 V | –55°C | 200 | |||||||
–40°C | 210 | ||||||||||
25°C | 125 | 240 | |||||||||
85°C |
300 | ||||||||||
125°C |
300 | ||||||||||
Change in ON Resistance (Between Any Two Channels), ΔRON |
0 V | 0 V | 5 V | 25°C | 15 | Ω | |||||
0 V | 0 V | 10 V | 10 | ||||||||
0 V | 0 V | 15 V | 5 | ||||||||
OFF Channel Leakage Current: Any Channel OFF (Max) or ALL Channels OFF (COMMON OUT/IN) (Max) |
0 V | 0 V | 18 V |
–55°C | ± 100 | nA | |||||
–40°C | |||||||||||
25°C | ± 0.3 | ± 100(2) | |||||||||
85°C |
± 1000(2) | ||||||||||
125°C |
|||||||||||
ON Channel Leakage Current: Any Channel ON (Max) or ALL Channels ON (COMMON OUT/IN) (Max) |
5 or 0 |
–5 V | 0 V | 10.5 V | 85°C |
± 800 | nA | ||||
5 |
0 V | 0 V | 18 V | 85°C |
± 800 | ||||||
Capacitance | Input, CIS | 0 V | 0 V | 10 V | 25°C | 5 | pF | ||||
Output, COS | CD4051 | 30 | |||||||||
Output, COS | CD4052 | 18 | |||||||||
Output, COS | CD4053 | 9 | |||||||||
Feed through, CIOS | 0.2 | ||||||||||
Prop Delay | VDD | RL = 200 kΩ | 5 V | 25°C |
30 | 60 | ns | ||||
CL = 50 pF | 10 V | 15 | 30 | ||||||||
tr, tf = 20 ns | 15 V | 10 | 20 | ||||||||
CONTROL (ADDRESS OR INHIBIT), VC | |||||||||||
Input Low Voltage, VIL, Max | 5 V | –55°C | 0.8 | V | |||||||
–40°C | 0.8 | ||||||||||
25°C | 0.8 | ||||||||||
85°C |
0.8 | ||||||||||
125°C |
0.8 | ||||||||||
10 V | –55°C | 0.8 | |||||||||
–40°C | 0.8 | ||||||||||
25°C | 0.8 | ||||||||||
85°C |
0.8 | ||||||||||
125°C |
0.8 | ||||||||||
15 V | –55°C | 0.8 | |||||||||
–40°C | 0.8 | ||||||||||
25°C | 0.8 | ||||||||||
85°C |
0.8 | ||||||||||
125°C |
0.8 | ||||||||||
Input High Voltage, VIH, Min | 5 V | –55°C | 3.5 | V | |||||||
–40°C | 3.5 | ||||||||||
25°C | 3.5 | ||||||||||
85°C |
3.5 | ||||||||||
125°C |
3.5 | ||||||||||
10 V | –55°C | 7 | |||||||||
–40°C | 7 | ||||||||||
25°C | 7 | ||||||||||
85°C |
7 | ||||||||||
125°C |
7 | ||||||||||
15 V | –55°C | 11 | |||||||||
–40°C | 11 | ||||||||||
25°C | 11 | ||||||||||
85°C |
11 | ||||||||||
125°C |
11 | ||||||||||
Input current, IIN (Max) | VIN = 0, 18 | 18 V | –55°C | ±1 | µA | ||||||
–40°C | ±1 | ||||||||||
25°C | ±0.6 | ±1 | |||||||||
85°C |
±1 | ||||||||||
125°C |
±1 | ||||||||||
Propagation Delay Time |
Address-to-Signal OUT (Channels ON or OFF) (See Figure 7-2, Figure 7-3, and Figure 7-8) |
tr , tf = 20ns, CL = 50 pF, RL = 10 kΩ |
0 V | 0 V | 5 V | 450 | 720 | ns | |||
0 V | 0 V | 10 V | 160 | 320 | |||||||
0 V | 0 V | 15 V | 120 | 240 | |||||||
–5 V | 0 V | 5 V | 225 | 450 | |||||||
Propagation Delay Time |
Inhibit-to-Signal OUT (Channel Turning ON) (See Figure 7-3) | tr , tf = 20 ns, CL = 50 pF, RL = 1 kΩ |
0 V | 0 V | 5 V | 400 | 720 | ns | |||
0 V | 0 V | 10 V | 160 | 320 | |||||||
0 V | 0 V | 15 V | 120 | 240 | |||||||
–10 V | 0 V | 5 V | 200 | 400 | |||||||
Propagation Delay Time |
Inhibit-to-Signal OUT (Channel Turning OFF) (See Figure 7-10) | tr , tf = 20 ns, CL = 50 pF, RL = 10 kΩ |
0 V | 0 V | 5 V | 200 | 450 | ns | |||
0 V | 0 V | 10 V | 90 | 210 | |||||||
0 V | 0 V | 15 V | 70 | 160 | |||||||
–10 V | 0 V | 5 V | 130 | 300 | |||||||
Input Capacitance, CIN (Any Address or Inhibit Input) | –5 V | 0 V | 5 V | 25°C | 5 | 7.5 | pF |