A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX4051 ACTIVE ±12-V, 8:1, one-channel multiplexer with 1.8-V compatible logic +/-24-V mux with 1.8-V logic and smaller package options

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 20 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Catalog Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 30 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 20 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Catalog Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide range of digital and analog signal levels:
    • Digital: 3V to 20V
    • Analog: ≤ 20VP-P
  • Single supply range : 3V to 20V (performance degrades for VDD < 3V)
  • Dual Supply range: ± 3V to ± 10V
  • Low ON resistance, 125Ω (typical) over input range for VDD = 15V
  • Low channel leakage of ±10pA (typical) at VDD = 15V
  • Low quiescent power dissipation : 0.2µW (typical)
  • Break-before-make switching eliminates channel overlap
  • Bidirectional signal path
  • ESD protection HBM: 3000V, CDM: 2000V
  • Pin compatible with industry standard 4051 muxes
  • Wide range of digital and analog signal levels:
    • Digital: 3V to 20V
    • Analog: ≤ 20VP-P
  • Single supply range : 3V to 20V (performance degrades for VDD < 3V)
  • Dual Supply range: ± 3V to ± 10V
  • Low ON resistance, 125Ω (typical) over input range for VDD = 15V
  • Low channel leakage of ±10pA (typical) at VDD = 15V
  • Low quiescent power dissipation : 0.2µW (typical)
  • Break-before-make switching eliminates channel overlap
  • Bidirectional signal path
  • ESD protection HBM: 3000V, CDM: 2000V
  • Pin compatible with industry standard 4051 muxes

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LV4051A ACTIVE 5V 8:1 one-channel general-purpose analog multiplexer Cost optimized replacement for 5V or below applications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet CD405xB CMOS Single 8-Channel Analog Multiplexer or Demultiplexer With Logic-Level Conversion datasheet (Rev. N) PDF | HTML 26 Feb 2025
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos