Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tt < 6 ns.
For clock inputs, fmax is measured when the input duty cycle is 50%.
The outputs are measured one at a time with one input transition per measurement.
![Load Circuit for 3-State
Outputs GUID-EB3CF292-AF1E-41A1-A556-76EDB85F7F6F-low.gif](/ods/images/SCHS183E/GUID-EB3CF292-AF1E-41A1-A556-76EDB85F7F6F-low.gif)
(1) CL includes probe
and test-fixture capacitance.
Figure 6-1 Load Circuit for 3-State
Outputs![Load Circuit for Push-Pull
Outputs GUID-20654E66-970D-45DC-A270-8C43E6874C69-low.gif](/ods/images/SCHS183E/GUID-20654E66-970D-45DC-A270-8C43E6874C69-low.gif)
(1) CL includes probe
and test-fixture capacitance.
Figure 6-2 Load Circuit for Push-Pull
Outputs
![Voltage Waveforms,
Propagation Delays for Standard CMOS Inputs GUID-535BFE0F-9D7B-4CA6-85AB-D09CD11F52EA-low.gif](/ods/images/SCHS183E/GUID-535BFE0F-9D7B-4CA6-85AB-D09CD11F52EA-low.gif)
(1) The
greater between tPLH and tPHL is the same as
tpd.
Figure 6-3 Voltage Waveforms,
Propagation Delays for Standard CMOS Inputs![Voltage Waveforms, Input
and Output Transition Times for Standard CMOS Inputs GUID-20200713-CA0I-ZTM5-PTJB-WD0LZ8VNG7PG-low.gif](/ods/images/SCHS183E/GUID-20200713-CA0I-ZTM5-PTJB-WD0LZ8VNG7PG-low.gif)
(1) The greater between
tr and tf is the same as tt.
Figure 6-5 Voltage Waveforms, Input
and Output Transition Times for Standard CMOS Inputs![Voltage Waveforms,
Standard CMOS Inputs Propagation Delays GUID-AC96879B-051A-49E4-8FE0-77EE52991418-low.gif](/ods/images/SCHS183E/GUID-AC96879B-051A-49E4-8FE0-77EE52991418-low.gif)
(1) S1 = CLOSED; S2 =
OPEN.
(2) S1 = OPEN; s2 =
CLOSED.
(3) tPLZ and
tPHZ are the same as tdis.
(4) tPZL and
tPZH are the same as ten.
Figure 6-4 Voltage Waveforms,
Standard CMOS Inputs Propagation Delays
![Voltage Waveforms,
Propagation Delays for TTL-Compatible Inputs GUID-20201229-CA0I-PGLG-HN2B-WVRKFTLXGRL1-low.gif](/ods/images/SCHS183E/GUID-20201229-CA0I-PGLG-HN2B-WVRKFTLXGRL1-low.gif)
(1) The greater between
tPLH and tPHL is the same as
tpd.
Figure 6-6 Voltage Waveforms,
Propagation Delays for TTL-Compatible Inputs![Voltage Waveforms,
TTL-Compatible CMOS Inputs Propagation Delays GUID-20201229-CA0I-J2T2-8BXF-WXPFF0CDKQZC-low.gif](/ods/images/SCHS183E/GUID-20201229-CA0I-J2T2-8BXF-WXPFF0CDKQZC-low.gif)
(1) tPLZ and
tPHZ are the same as tdis.
(2) tPZL and
tPZH are the same as ten.
Figure 6-7 Voltage Waveforms,
TTL-Compatible CMOS Inputs Propagation Delays