SNAS852 june 2023 CDCE6214Q1TM
PRODUCTION DATA
A reference clock to the PLL is fed to pins 1 (SECREF_P) and 2 (SECREF_N) or to pins 5 (PRIREF_P) and 6 (PRIREF_N). There are multiple input stages to accommodate various clock references. Pins 1 and 2 can be used to connect a XTAL across the clock, or provide an external single-ended LVCMOS clock or differential clock. These modes are selectable through register programming. When differential mode is selected, appropriated biasing is applied to the pin. In case of differential mode, an external AC-coupling capacitor is required. When XTAL or LVCMOS mode is selected, biasing circuitry is disengaged. Pins 5 and 6 can be used to provide an external single-ended LVCMOS clock or a differential clock.
The reference MUX selects the reference clock for the PLL. Setting REFSEL pin = L selects SECREF input, while setting REFSEL pin = H selects PRIREF Input. Alternatively, this can be configured through the register settings.
REGISTER BIT ADDRESS | REGISTER BIT FIELD NAME | VALUE | DESCRIPTION |
---|---|---|---|
R2[1:0] | REFSEL_SW | 0h or 1h | Input Reference Mux controlled through Pin 4 (REFSEL) |
(Default: 0h) | 2h | Pin1/Pin 2 SECREF Input selected. This is independent of Pin 4 status. | |
3h | Pin 5/Pin 6 PRIREF Input selected. This is independent of Pin 4 status. | ||
R24[1:0] | IP_SECREF_BUF_SEL | 0h | XO enabled. Valid for SECREF pins. |
(Default: 0h) | 1h | LVCMOS Buffer enabled. Valid for SECREF pins. | |
2h or 3h | Differential Buffer enabled. Valid for SECREF pins. | ||
R24[15] | IP_PRIREF_BUF_SEL | 0h | LVCMOS Buffer enabled. Valid for PRIREF pins. |
(Default: 0h) | 1h | Differential Buffer enabled. Valid for PRIREF pins. |
A reference divider or a clock-doubler can be engaged to further multiply (2x) or divide the reference clock to the PLL. IP_RDIV[7:0] can be used to set the value of the divider. Setting this to 00h would enable the doubler.
The output clock from the reference block can be bypassed to the OUT0 and other output channels. The bypassed clock is selectable between the Input clock or PFD clock. See Table 10-9.
The SECREF_P and SECREF_N pins provide a crystal oscillator stage to drive a fundamental mode crystal in the range of 10 MHz to 50 MHz. The crystal input stage integrates a tunable load capacitor array up to 9 pF and programmable through R24[12:8]. The drive capability of the oscillator is programmable through R24[5:2].
The LVCMOS input buffer threshold voltage follows VDD_REF. This device can be used as a level shifter because the outputs have separate supplies.