over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VDD | Supply voltage | –0.5 | 2.5 | V |
VDDOUT | Output clocks supply voltage | CDCEL913-Q1 | –0.5 | VDD | V |
CDCE913-Q1 | –0.5 | 3.6 + 0.5 |
VI | Input voltage(2)(3) | –0.5 | VDD + 0.5 | V |
VO | Output voltage(2) | –0.5 | VDDOUT + 0.5 | V |
II | Input current (VI < 0, VI > VDD) | | 20 | mA |
IO | Continuous output current | | 50 | mA |
TJ | Maximum junction temperature | | 125 | °C |
Tstg | Storage temperature | –65 | 150 |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime
(2) The input and output negative voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
(3) SDA and SCL can go up to 3.6 V, as stated in the Recommended Operating Conditions table.