D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers
The CDCE925 and CDCEL925 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to five output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to two independent configurable PLLs.
The CDCEx925 has a separate output supply pin, VDDOUT, which is 1.8 V for CDCEL925 and 2.5 V to 3.3 V for CDCE925.
The input accepts an external crystal or LVCMOS clock signal. In case of a crystal input, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CDCEx925 | TSSOP (16) | 5.00 mm x 4.40 mm |
Changes from H Revision (August 2016) to I Revision
Changes from G Revision (November 2011) to H Revision
Changes from F Revision (March 2010) to G Revision
Changes from E Revision (October 2009) to F Revision
Changes from D Revision (September 2009) to E Revision
Changes from C Revision (December 2007) to D Revision
Changes from B Revision (August 2007) to C Revision
Changes from A Revision (August 2007) to B Revision
Changes from * Revision (July 2007) to A Revision
The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, Bluetooth, Ethernet, GPS), or interface (USB, IEEE1394, memory stick) clocks from a 27-MHz reference input frequency, for example.
All PLLs support SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking, which is a common technique to reduce electromagnetic interference (EMI).
Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.
The device supports nonvolatile EEPROM programming for easy customization of the device in the application. It is preset to a factory default configuration and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.
Three, free programmable control inputs, S0, S1, and S2, can be used to select different frequencies, or change the SSC setting for lowering EMI, or other control features like outputs disable to low, outputs in high-impedance state, power down, PLL bypass, and so forth.
The CDCx925 operates in a 1.8-V environment and in a temperature range of –40°C to 85°C.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 5, 12 | G | Ground |
SCL/S2 | 14 | I | SCL: Serial clock input (default configuration), LVCMOS; internal pullup S2: User-programmable control input; LVCMOS inputs; internal pullup |
SDA/S1 | 15 | I/O | SDA: Bidirectional serial data input/output (default configuration), LVCMOS; internal pullup S1: User-programmable control input; LVCMOS inputs; internal pullup |
S0 | 2 | I | User-programmable control input S0; LVCMOS inputs; internal pullup |
VCtrl | 4 | I | VCXO control voltage (leave open or pull up when not used) |
VDD | 3 | P | 1.8-V power supply for the device |
VDDOUT | 6, 9 | P | CDCEL925: 1.8-V supply for all outputs |
CDCE925: 3.3-V or 2.5-V supply for all outputs | |||
Xin/CLK | 1 | I | Crystal oscillator input or LVCMOS clock Input (selectable through SDA/SCL bus) |
Xout | 16 | O | Crystal oscillator output (leave open or pull up when not used) |
Y1 | 13 | O | LVCMOS output |
Y2 | 11 | ||
Y3 | 10 | ||
Y4 | 7 | ||
Y5 | 8 |