SLPS427D October   2012  – September 2015 CSD17313Q2Q1

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Community Resources
    2. 6.2 Trademarks
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q2 Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Pattern
    4. 7.4 Q2 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DQK|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

5 Specifications

5.1 Electrical Characteristics

TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-source voltage VGS = 0 V, ID = 250 μA 30 V
IDSS Drain-to-source leakage VGS = 0 V, VDS = 24 V 1 μA
IGSS Gate-to-source leakage VDS = 0 V, VGS = +10 / -8 V 100 nA
VGS(th) Gate-to-source threshold voltage VDS = VGS, ID = 250 μA 0.9 1.3 1.8 V
RDS(on) Drain-to-source on resistance VGS = 3 V, ID = 4 A 31 42
VGS = 4.5 V, ID = 4 A 26 32
VGS = 8 V, ID = 4 A 24 30
gfs Transconductance VDS = 15 V, ID = 4 A 16 S
DYNAMIC CHARACTERISTICS
Ciss Input capacitance VGS = 0 V, VDS = 15 V,
ƒ = 1 MHz
260 340 pF
Coss Output capacitance 140 180 pF
Crss Reverse transfer capacitance 13 17 pF
RG Series gate resistance 1.3 2.6 Ω
Qg Gate charge total (4.5 V) VDS = 15 V,
ID = 4 A
2.1 2.7 nC
Qgd Gate charge – gate-to-drain 0.4 nC
Qgs Gate charge – gate-to-source 0.7 nC
Qg(th) Gate charge at Vth 0.3 nC
Qoss Output charge VDS = 13.5 V, VGS = 0 V 3.8 nC
td(on) Turn on delay time VDS = 15 V, VGS = 4.5 V,
ID = 4 A, RG = 2 Ω
2.8 ns
tr Rise time 3.9 ns
td(off) Turn off delay time 4.2 ns
tf Fall time 1.3 ns
DIODE CHARACTERISTICS
VSD Diode forward voltage ISD = 4 A, VGS = 0V 0.85 1 V
Qrr Reverse recovery charge VDD= 13.5 V, IF = 4 A,
di/dt = 300 A/μs
6.4 nC
trr Reverse recovery time 12.9 ns

5.2 Thermal Information

TA = 25°C (unless otherwise noted)
THERMAL METRIC MIN TYP MAX UNIT
RθJC Thermal resistance junction-to-case(1) 7.4 °C/W
RθJA Thermal resistance junction-to-ambient(1)(2) 67 °C/W
(1) RθJC is determined with the device mounted on a 1-inch2 (6.45-cm2), 2-oz. (0.071=mm thick) Cu pad on a 1.5-inch × 1.5-inch (3.81-cm × 3.81-cm), 0.06-inch (1.52-mm) thick FR4 PCB. RθJC is specified by design, whereas RθJA is determined by the user’s board design.
(2) Device mounted on FR4 material with 1-inch2 (6.45-cm2), 2-oz. (0.071-mm thick) Cu.
CSD17313Q2Q1 M0179-01_LPS260.gif
Max RθJA = 67°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu.
CSD17313Q2Q1 M0180-01_LPS260.gif
Max RθJA = 228°C/W when mounted on a minimum pad area of 2 oz. (0.071 mm thick) Cu.

5.3 Typical MOSFET Characteristics

TA = 25°C (unless otherwise noted)
CSD17313Q2Q1 D001_SLPS260.png
Figure 1. Transient Thermal Impedance
CSD17313Q2Q1 D002_SLPS260_r2.gif
Figure 2. Saturation Characteristics
CSD17313Q2Q1 D004_SLPS260.gif
ID = 4 A VDS = 15 V
Figure 4. Gate Charge
CSD17313Q2Q1 D006_SLPS260.gif
ID = 250 µA
Figure 6. Threshold Voltage vs Temperature
CSD17313Q2Q1 D008_SLPS260.gif
ID = 4 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD17313Q2Q1 D010_SLPS260_r2.gif
Single Pulse, Max RθJC = 7.4°C/W
Figure 10. Maximum Safe Operating Area
CSD17313Q2Q1 D003_SLPS260.gif
Figure 3. Transfer Characteristics
CSD17313Q2Q1 D005_SLPS260.gif
Figure 5. Capacitance
CSD17313Q2Q1 D007_SLPS260.gif
ID = 4 A
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD17313Q2Q1 D009_SLPS260.gif
Figure 9. Typical Diode Forward Voltage
CSD17313Q2Q1 D011_SLPS260.gif
Figure 11. Single Pulse Unclamped Inductive Switching
CSD17313Q2Q1 D012_SLPS260.gif
Figure 12. Maximum Drain Current vs Temperature