3 Description
This –8 V, 8.2 mΩ, 1.5 mm × 1.5 mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra low profile. Low on-resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.
Top View and Circuit Configuration

Product Summary
TA = 25°C |
TYPICAL VALUE |
UNIT |
VDS |
Drain-to-Source Voltage |
–8 |
V |
Qg |
Gate Charge Total (–4.5 V) |
18.9 |
nC |
Qgd |
Gate Charge Gate-to-Drain |
4.2 |
nC |
RDS(on) |
Drain-to-Source On-Resistance |
VGS = –2.5 V |
11.5 |
mΩ |
VGS = –4.5 V |
8.2 |
mΩ |
VGS(th) |
Threshold Voltage |
–0.7 |
V |
Ordering Information(1)
Device |
Qty |
Media |
Package |
Ship |
CSD22204W |
3000 |
7-Inch Reel |
1.5 mm × 1.5 mm Wafer BGA Package |
Tape and Reel |
CSD22204WT |
250 |
7-Inch Reel |
- For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°C |
VALUE |
UNIT |
VDS |
Drain-to-Source Voltage |
–8 |
V |
VGS |
Gate-to-Source Voltage |
–6 |
V |
ID |
Continuous Drain Current(1) |
–5 |
A |
Pulsed Drain Current(2) |
–80 |
A |
PD |
Power Dissipation |
1.7 |
W |
TJ, Tstg |
Operating Junction and Storage Temperature Range |
–55 to 150 |
°C |
- Device operating at a temperature of 105ºC.
- Typ RθJA = 75°C/W, Pulse width ≤100 μs, duty cycle ≤1%.