SLPS350A February 2014 – January 2017 CSD87333Q3D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 30 | V |
VSW to PGND | 30 | V | ||
VSW to PGND (10 ns) | 32 | V | ||
TG to TGR | –0.3 | 10 | V | |
BG to PGND | –0.3 | 10 | V | |
Pulsed current rating, IDM(2) | 40 | A | ||
Power dissipation, PD | 6 | W | ||
Avalanche energy, EAS | Sync FET, ID = 19, L = 0.1 mH | 18 | mJ | |
Control FET, ID = 19, L = 0.1 mH | 18 | |||
Operating junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
PARAMETER | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VGS | Gate drive voltage | 3.3 | 8 | V | |
VIN | Input supply voltage | 24 | V | ||
fSW | Switching frequency | CBST = 0.1 µF (min) | 1500 | kHz | |
Operating current | 15 | A | |||
TJ | Operating temperature | 125 | °C |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 12 V, VGS = 5 V, VOUT = 3.3 V, IOUT = 8 A, fSW = 500 kHz, LOUT = 1 µH, TJ = 25°C |
1.5 | W | ||
IQVIN | VIN quiescent current | TG to TGR = 0 V BG to PGND = 0 V | 10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(2) | 150 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(2)(1) | 80 | ||||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 36 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 3.7 |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 µA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | µA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 µA | 0.75 | 0.95 | 1.20 | 0.75 | 0.95 | 1.20 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 3.5 V, IDS = 4 A | 14.7 | 17.7 | 14.7 | 17.7 | mΩ | |||
VGS = 4.5 V, IDS = 4 A | 13.4 | 16.1 | 13.4 | 16.1 | ||||||
VGS = 8 V, IDS = 4 A | 11.9 | 14.3 | 11.9 | 14.3 | ||||||
gfs | Transconductance | VDS = 15 V, IDS = 4 A | 43 | 43 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
509 | 662 | 509 | 662 | pF | |||
COSS | Output capacitance | 222 | 289 | 222 | 289 | pF | ||||
CRSS | Reverse transfer capacitance | 8.2 | 10.7 | 8.2 | 10.7 | pF | ||||
RG | Series gate resistance | 3.4 | 6.8 | 3.4 | 6.8 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 4 A |
3.5 | 4.6 | 3.5 | 4.6 | nC | |||
Qgd | Gate charge gate-to-drain | 0.3 | 0.3 | nC | ||||||
Qgs | Gate charge gate-to-source | 1.6 | 1.6 | nC | ||||||
Qg(th) | Gate charge at Vth | 0.6 | 0.6 | nC | ||||||
QOSS | Output charge | VDS = 15 V, VGS = 0 V | 5.3 | 5.3 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 4 A, RG = 2 Ω |
2.1 | 2.1 | ns | |||||
tr | Rise time | 3.9 | 3.9 | ns | ||||||
td(off) | Turnoff delay time | 9.4 | 9.4 | ns | ||||||
tf | Fall time | 2.2 | 2.2 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 4 A, VGS = 0 V | 0.80 | 1.0 | 0.80 | 1.0 | V | |||
Qrr | Reverse recovery charge | VDS = 15 V, IF = 4 A, di/dt = 300 A/µs |
10 | 10 | nC | |||||
trr | Reverse recovery time | 11 | 11 | ns |
|
Max RθJA = 80°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 150°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |