SLPS416C June 2014 – March 2015 CSD95372AQ5M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
DIM | MILLIMETERS | INCHES | ||||
---|---|---|---|---|---|---|
Min | Nom | Max | Min | Nom | Max | |
A | 1.400 | 1.450 | 1.500 | 0.055 | 0.057 | 0.059 |
a1 | 0.000 | 0.000 | 0.050 | 0.000 | 0.000 | 0.002 |
b | 0.200 | 0.250 | 0.320 | 0.008 | 0.010 | 0.013 |
b1 | 2.750 TYP | 0.108 TYP | ||||
b2 | 0.200 | 0.250 | 0.320 | 0.008 | 0.010 | 0.013 |
b3 | 0.250 TYP | 0.010 TYP | ||||
c1 | 0.150 | 0.200 | 0.250 | 0.006 | 0.008 | 0.010 |
D2 | 5.300 | 5.400 | 5.500 | 0.209 | 0.213 | 0.217 |
d | 0.200 | 0.250 | 0.300 | 0.008 | 0.010 | 0.012 |
d1 | 0.350 | 0.400 | 0.450 | 0.014 | 0.016 | 0.018 |
d2 | 1.900 | 2.000 | 2.100 | 0.075 | 0.079 | 0.083 |
E | 5.900 | 6.000 | 6.100 | 0.232 | 0.236 | 0.240 |
E1 | 4.900 | 5.000 | 5.100 | 0.193 | 0.197 | 0.201 |
E2 | 3.200 | 3.300 | 3.400 | 0.126 | 0.130 | 0.134 |
e | 0.500 TYP | 0.020 TYP | ||||
K | 0.350 TYP | 0.014 TYP | ||||
L | 0.400 | 0.500 | 0.600 | 0.016 | 0.020 | 0.024 |
L1 | 0.210 | 0.310 | 0.410 | 0.008 | 0.012 | 0.016 |
θ | 0.00 | — | — | 0.00 | — | — |