SLASFK2 December 2024 DAC121S101-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VA | Power | Power supply and reference input. Decouple to the GND pin. |
2 | NC | — | Solder this pin to a pad. |
3 | NC | — | Solder this pin to a pad. |
4 | VOUT | Output | DAC analog output voltage |
5 | SYNC | Input | Frame synchronization input for the data input. When this pin goes low, this pin enables the input shift register and data are transferred on the falling edges of SCLK. The DAC is updated on the 16th clock cycle unless SYNC is brought high before the 16th clock, in which case the rising edge of SYNC acts as an interrupt and the write sequence is ignored by the DAC. |
6 | SCLK | Input | Serial clock input. Data are clocked into the input shift register on the falling edges of this pin. |
7 | DIN | Input | Serial data input. Data are clocked into the 16-bit shift register on the falling edges of SCLK after the fall of SYNC. |
8 | GND | Ground | Ground reference for all on-chip circuitry. |