DAC121S101-SEP

ACTIVE

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext Architecture String Rating Space Features Low Power Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.561 Operating temperature range (°C) -55 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext Architecture String Rating Space Features Low Power Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.561 Operating temperature range (°C) -55 to 125 Product type General-purpose DAC
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Radiation tolerance:
    • Total ionizing dose (TID): 30krad (Si)
    • Single-event latch-up (SEL): 43MeV-cm2/mg
    • Single-event functional interrupt (SEFI): 43MeV-cm2/mg
  • Space-enhanced plastic (space EP):
    • Outgassing test performed per ASTM E595
    • Vendor item drawing (VID) V62/24641
    • Supports defense and aerospace application temperature range: –55°C to +125°C
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • Specified monotonicity
  • Low-power operation
  • Rail-to-rail voltage output
  • Power-on reset to zero-scale output
  • Wide power-supply range of 2.7V to 5.5V
  • Small package:
    • 8-pin VSSOP (3mm × 3mm)
  • Power-down feature
  • Key specifications:
    • 12-bit resolution
    • DNL: −0.15LSB, +0.35LSB (typical)
    • 12µs output settling time (typical)
    • 4mV zero-code error (typical)
    • Full-scale error at −0.07%FSR (typical)
  • Radiation tolerance:
    • Total ionizing dose (TID): 30krad (Si)
    • Single-event latch-up (SEL): 43MeV-cm2/mg
    • Single-event functional interrupt (SEFI): 43MeV-cm2/mg
  • Space-enhanced plastic (space EP):
    • Outgassing test performed per ASTM E595
    • Vendor item drawing (VID) V62/24641
    • Supports defense and aerospace application temperature range: –55°C to +125°C
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • Specified monotonicity
  • Low-power operation
  • Rail-to-rail voltage output
  • Power-on reset to zero-scale output
  • Wide power-supply range of 2.7V to 5.5V
  • Small package:
    • 8-pin VSSOP (3mm × 3mm)
  • Power-down feature
  • Key specifications:
    • 12-bit resolution
    • DNL: −0.15LSB, +0.35LSB (typical)
    • 12µs output settling time (typical)
    • 4mV zero-code error (typical)
    • Full-scale error at −0.07%FSR (typical)

The DAC121S101-SEP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177µA (typical) of current at 3.6V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces.

The supply voltage serves as the voltage reference for the DAC121S101-SEP, providing the widest possible output dynamic range. A power-on reset circuit powers up the DAC output to zero volts until there is a valid write to the device. A power-down feature reduces power consumption to less than a microwatt (typical).

The DAC121S101-SEP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177µA (typical) of current at 3.6V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces.

The supply voltage serves as the voltage reference for the DAC121S101-SEP, providing the widest possible output dynamic range. A power-on reset circuit powers up the DAC output to zero volts until there is a valid write to the device. A power-down feature reduces power consumption to less than a microwatt (typical).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DAC121S101-SEP 12-Bit, Micro Power, RRO Digital-to-Analog Converter datasheet PDF | HTML 11 Dec 2024
* Radiation & reliability report DAC121S101-SEP Single-Event Latch-Up (SEL) Radiation Report PDF | HTML 13 Dec 2024
* Radiation & reliability report DAC121S101-SEP Radiation Tolerant, CMOS, 12-Bit Digital to Analog Converter (DAC) TID Report PDF | HTML 12 Dec 2024
* Radiation & reliability report DAC121S101-SEP Production Flow and Reliability Report PDF | HTML 11 Dec 2024
EVM User's guide DAC121S101-SEP Evaluation Module User's Guide PDF | HTML 27 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC121S101SEPEVM — DAC121S101-SEP evaluation module

The DAC121S101-SEP evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC121S101-SEP device. The EVM has optional circuits and jumpers to configure the device for different applications.

The DAC121S101-SEP device is a full-featured, (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

DAC121S101SEPEVM-GUI Labview GUI for the DAC121S101SEPEVM

The DAC121S101SEPEVM-GUI is a windows-based software GUI that controls the DAC121S101SEPEVM through SPI communications using the FTDI4232 interface adapter tool.
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Hardware development
Evaluation board
DAC121S101SEPEVM DAC121S101-SEP evaluation module
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos