DAC121S101SEPEVM

DAC121S101-SEP evaluation module

DAC121S101SEPEVM

Order now

Overview

The DAC121S101-SEP evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the DAC121S101-SEP device. The EVM has optional circuits and jumpers to configure the device for different applications.

The DAC121S101-SEP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7V to 5.5V supply and consumes just 177µA of current at 3.6V.

Features
  • Configurable circuit to evaluate the DAC121S101-SEP
  • Onboard VDD (5V) support via USB
  • Onboard precision 3V voltage regulator
  • FT4232 easily writes to the DAC using the DAC121S101SEPEVM GUI
  • External SPI connections available

  • USB to micro-USB cable

Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC121S101SEPEVM — DAC121S101-SEP evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

DAC121S101SEPEVM-GUI — Labview GUI for the DAC121S101SEPEVM

Supported products & hardware
Download

DAC121S101SEPEVM-GUI Labview GUI for the DAC121S101SEPEVM

close
Latest version
Version: 1.0
Release date: 29 Aug 2024
lock DAC121S101SEPEVM_Installer.zip  — 211610 K

Checksum
lock = Requires export approval (1 minute)
Products
Precision DACs (≤10 MSPS)
DAC121S101-SEP Radiation-tolerant, single-channel, low-power (0.57mW) 12-bit 5.5V digital-to-analog converter
Hardware development
Evaluation board
DAC121S101SEPEVM DAC121S101-SEP evaluation module

Release Infomation

1.0 Initial Release

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide DAC121S101-SEP Evaluation Module User's Guide PDF | HTML 27 Sep 2024
Certificate DAC121S101SEPEVM EU Declaration of Conformity (DoC) 30 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos