SLASFK2 December 2024 DAC121S101-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fSCLK | SCLK frequency(1) | 30 | MHz | ||||
1/fSCLK | SCLK cycle time(1) | 33 | ns | ||||
tH | SCLK high time(1) | 5 | ns | ||||
tL | SCLK low time(1) | 5 | ns | ||||
tSUD | DIN setup time(1) | 2.5 | ns | ||||
tDHD | DIN hold time(1) | 2.5 | ns | ||||
tSUCL | SYNC to SCLK rising edge setup time(1) | −15 | ns | ||||
tCS | SCLK falling edge to SYNC rising edge(1) | VA = 5V | 0 | ns | |||
VA = 3V | −2 | ||||||
tSYNC | SYNC high time(1) | 2.7V ≤ VA ≤ 3.6V | 9 | ns | |||
3.6V ≤ VA ≤ 5.5V | 5 |