SLASFK2 December 2024 DAC121S101-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||||
| Resolution(1) | 12 | Bits | ||||||
| Monotonicity(1) | 12 | Bits | ||||||
| INL | Integral nonlinearity | –11 | ±2.6 | 11 | LSB | |||
| DNL | Differential nonlinearity | VA = 2.7V | Minimum | –0.7 | –0.15 | LSB | ||
| Maximum | 0.35 | 1 | ||||||
| VA = 5.5V | Minimum | –0.7 | –0.15 | |||||
| Maximum | 0.25 | 1 | ||||||
| ZE | Zero-code error | IOUT = 0mA | 4 | 16 | mV | |||
| ZCED | Zero-code error drift | –20 | µV/°C | |||||
| GE | Gain error | All ones loaded to DAC register | ±1 | %FSR | ||||
| TC GE | Gain-error temperature coefficient | VA = 3V | –0.7 | ppm/°C | ||||
| VA = 5V | –1 | |||||||
| FSE | Full-scale error | IOUT = 0mA | –0.07 | –1 | %FSR | |||
| OUTPUT | ||||||||
| Output voltage(1) | 0 | VA | V | |||||
| ZCO | Zero-code output(1) | VA = 3V, IOUT = 10μA | 1.8 | mV | ||||
| VA = 3V, IOUT = 100μA | 5 | |||||||
| VA = 5V, IOUT = 10μA | 3.7 | |||||||
| VA = 5V, IOUT = 100μA | 5.4 | |||||||
| FSO | Full-scale output(1) | VA = 3V, IOUT = 10μA | 2.997 | V | ||||
| VA = 3V, IOUT = 100μA | 2.99 | |||||||
| VA = 5V, IOUT = 10μA | 4.995 | |||||||
| VA = 5V, IOUT = 100μA | 4.992 | |||||||
| CL | Capacitive load(1) | RL = ∞ | 1500 | pF | ||||
| IOS | Short-circuit current(1) | VA = 5V, VOUT = 0V, DAC code = FFFh | –63 | mA | ||||
| VA = 3V, VOUT = 0V, DAC code = FFFh | –50 | |||||||
| VA = 5V, VOUT = 5V, DAC code = 000h | 74 | |||||||
| VA = 3V, VOUT = 3V, DAC code = 000h | 53 | |||||||
| DC output impedance(1) | 1.3 | Ω | ||||||
| DYNAMIC PERFORMANCE | ||||||||
| ts | Output voltage settling time(1) | 400h to C00h code change | CL ≤ 200pF | 10 | µs | |||
| CL = 500pF | 12 | |||||||
| 00Fh to FF0h code change | CL ≤ 200pF | 8 | ||||||
| CL = 500pF | 12 | |||||||
| SR | Output slew rate | 1 | V/µs | |||||
| Code change glitch impulse | 800h to 7FFh code change | 12 | nV-s | |||||
| Digital feedthrough | 800h to 7FFh code change | 0.5 | nV-s | |||||
| tWU | Wake-up time | VA = 5V | 6 | µs | ||||
| VA = 3V | 39 | |||||||
| DIGITAL INPUTS | ||||||||
| IIN | Input current(1) | −1 | 1 | μA | ||||
| VIL | Input low voltage(1) | VA = 5V | 0.8 | V | ||||
| VA = 3V | 0.5 | V | ||||||
| VIH | Input high voltage(1) | VA = 5V | 2.4 | V | ||||
| VA = 3V | 2.1 | V | ||||||
| CIN | Pin capacitance(1) | 3 | pF | |||||
| POWER | ||||||||
| IA | Supply current | Output unloaded, normal mode, fSCLK = 30MHz |
VA = 5.5V | 312 | µA | |||
| VA = 3.6V | 217 | |||||||
| Output unloaded, normal mode, fSCLK = 20MHz(1) |
VA = 5.5V | 279 | ||||||
| VA = 3.6V | 197 | |||||||
| Output unloaded, normal mode, fSCLK = 0MHz(1) |
VA = 5.5V | 153 | ||||||
| VA = 3.6V | 118 | |||||||
| Output unloaded, all PD modes, fSCLK = 30MHz(1) |
VA = 5V | 84 | ||||||
| VA = 3V | 42 | |||||||
| Output unloaded, all PD modes, fSCLK = 20MHz(1) |
VA = 5V | 56 | ||||||
| VA = 3V | 28 | |||||||
| Output unloaded, all PD modes, fSCLK = 0MHz |
VA = 5.5V | 0.15 | 1.4 | |||||
| PC | Power consumption | Output unloaded, normal mode, fSCLK = 30MHz |
VA = 5.5V | 1.72 | mW | |||
| VA = 3.6V | 0.78 | |||||||
| Output unloaded, normal mode, fSCLK = 20MHz(1) |
VA = 5.5V | 1.53 | ||||||
| VA = 3.6V | 0.71 | |||||||
| Output unloaded, normal mode, fSCLK = 0MHz(1) |
VA = 5.5V | 0.84 | ||||||
| VA = 3.6V | 0.42 | |||||||
| Output unloaded, all PD modes, fSCLK = 30MHz(1) |
VA = 5V | 0.42 | µW | |||||
| VA = 3V | 0.13 | |||||||
| Output unloaded, all PD modes, fSCLK = 20MHz(1) |
VA = 5V | 0.28 | ||||||
| VA = 3V | 0.08 | |||||||
| Output unloaded, all PD modes, fSCLK = 0MHz |
VA = 5.5V | 0.825 | 7.7 | |||||
| IOUT / IA | Power efficiency | ILOAD = 2mA | VA = 5V | 91 | % | |||
| VA = 3V | 94 | |||||||