SLAS693C March 2010 – March 2015 DAC3283
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | DACDVDD18(2) | –0.5 | 2.3 | V |
DIGVDD18(2) | –0.5 | 2.3 | V | |
CLKVDD18(2) | –0.5 | 2.3 | V | |
VFUSE(2) | –0.5 | 2.3 | V | |
AVDD33(2) | –0.5 | 4 | V | |
Terminal voltage range | CLKVDD18 to DIGDVDD18 | –0.5 | 0.5 | V |
DACVDD18 TO DIGVDD18 | –0.5 | 0.5 | V | |
D[7..0]P ,D[7..0]N, DATACLKP, DATACLKN, FRAMEP, FRAMEN(2) | –0.5 | DIGVDD18 + 0.5 | V | |
DACCLKP, DACCLKN, OSTRP, OSTRN(2) | –0.5 | CLKVDD18 + 0.5 | V | |
ALARM_SDO, SDIO, SCLK, SDENB, TXENABLE(2) | –0.5 | DIGCLKVDD18 + 0.5 | V | |
IOUTA1/B1, IOUTA2/B2(2) | –1.0 | AVDD33 + 0.5 | V | |
EXTIO, BIASJ(2) | –0.5 | AVDD33 + 0.5 | V | |
Peak input current (any input) | 20 | mA | ||
Peak total input current (all inputs) | –30 | mA | ||
Operating free-air temperature range, TA: DAC3283 | –40 | 85 | °C | |
Storage temperature range, TSTG | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage | 1.8-V DAC core supply voltage, DACDVDD18 | 1.7 | 1.8 | 1.9 | V |
1.8-V digital supply voltage, DIGVDD18 | 1.7 | 1.8 | 1.9 | V | |
1.8-V internal clock buffer supply voltage, CLKVDD18 | 1.7 | 1.8 | 1.9 | V | |
3.3-V analog supply voltage, AVDD33 | 3.0 | 3.3 | 3.6 | V |
THERMAL METRIC(1) | RGZ (VQFN) | UNIT | |
---|---|---|---|
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 12.2 | |
RθJB | Junction-to-board thermal resistance | 3.7 | |
ψJT | Junction-to-top characterization parameter | 0.2 | |
ψJB | Junction-to-board characterization parameter | 3.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | 16 | Bits | ||||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | 1 LSB = IOUTFS/216 | ±2 | LSB | ||
INL | Integral nonlinearity | ±4 | ||||
ANALOG OUTPUT | ||||||
Coarse gain linearity | ±0.04 | LSB | ||||
Offset error | Mid code offset | ±0.01 | %FSR | |||
Gain error | With external reference | ±2 | %FSR | |||
With internal reference | ±2 | %FSR | ||||
Gain mismatch | With internal reference | –2 | 2 | %FSR | ||
Minimum full scale output current | Nominal full-scale current, IOUTFS = 16 x IBIAS current. | 2 | mA | |||
Maximum full scale output current | 20 | mA | ||||
Output compliance range(1) | IOUTFS = 20 mA | AVDD –0.5V | AVDD +0.5V | V | ||
Output resistance | 300 | kΩ | ||||
Output capacitance | 5 | pF | ||||
REFERENCE OUTPUT | ||||||
Vref | Reference output voltage | 1.14 | 1.2 | 1.26 | V | |
Reference output current(2) | 100 | nA | ||||
REFERENCE INPUT | ||||||
VEXTIO | Input voltage range | External reference mode | 0.1 | 1.2 | 1.25 | V |
Input resistance | 1 | MΩ | ||||
Small signal bandwidth | 472 | kHz | ||||
Input capacitance | 100 | pF | ||||
TEMPERATURE COEFFICIENTS | ||||||
Offset drift | With external reference | ±1 | ppm of FSR/°C |
|||
Gain drift | With internal reference | ±15 | ppm of FSR/°C |
|||
±30 | ||||||
Reference voltage drift | ±8 | ppm/°C | ||||
POWER SUPPLY | ||||||
AVDD33 | 3.0 | 3.3 | 3.6 | V | ||
DACVDD18, DIGVDD18, CLKVDD18 | 1.7 | 1.8 | 1.9 | V | ||
I(AVDD33) | Analog supply current | Mode 1 (below) | 149 | mA | ||
I(DIGDVDD) | Digital supply current | 340 | mA | |||
I(DACVDD18) | DAC supply current | 55 | mA | |||
I(CLKVDD18) | Clock supply current | 37 | mA | |||
P | Power dissipation | Mode 1: fDAC = 800MSPS, 4x interpolation, Fs/4 mixer on, QMC on |
1300 | 1450 | mW | |
Mode 2: fDAC = 491.52MSPS, 2x interpolation, Mixer off, QMC on |
1000 | mW | ||||
Mode 3: Sleep mode fDAC = 800MSPS, 4x interpolation, Fs/4 mixer on, CONFIG24 sleepa, sleepb set = 1 |
750 | mW | ||||
Mode 4: Power-Down mode No clock, static data pattern, CONFIG23 clkpath_sleep_a, clkpath_sleepb set = 1 CONFIG24 clkrecv_sleep, sleepa, sleepb set = 1 |
7 | 18 | mW | |||
PSRR | Power supply rejection ratio | DC tested | ±0.2 | %FSR/V | ||
T | Operating range | –40 | 25 | 85 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG OUTPUT(1) | ||||||
fDAC | Maximum DAC output update rate | 1x Interpolation | 312.5 | MSPS | ||
2x Interpolation | 625 | |||||
4x Interpolation | 800 | |||||
ts(DAC) | Output settling time to 0.1% | Transition: Code 0x0000 to 0xFFFF | 10.4 | ns | ||
tpd | Output propagation delay | DAC outputs are updated on the falling edge of DAC clock. Does not include digital latency (see below). | 2 | ns | ||
tr(IOUT) | Output rise time 10% to 90% | 220 | ps | |||
tf(IOUT) | Output fall time 90% to 10% | 220 | ps | |||
Power-up time | DAC wake-up time | IOUT current settling to 1% of IOUTFS. Measured from SDENB rising edge; Register CONFIG24, toggle sleepa from 1 to 0. | 90 | µs | ||
DAC sleep time | IOUT current settling to less than 1% of IOUTFS. Measured from SDENB rising edge; Register CONFIG24, toggle sleepa from 0 to 1. | 90 | ||||
Digital latency | 1x Interpolation | 59 | DAC clock cycles | |||
2x Interpolation | 139 | |||||
4x Interpolation | 290 | |||||
QMC | 24 | |||||
AC PERFORMANCE(2) | ||||||
SFDR | Spurious free dynamic range (0 to fDAC/2)Tone at 0 dBFS | fDAC = 800 MSPS, fOUT = 20.1 MHz | 85 | dBc | ||
fDAC = 800 MSPS, fOUT = 50.1 MHz | 76 | |||||
fDAC = 800 MSPS, fOUT = 70.1 MHz | 72 | |||||
IMD3 | Third-order two-tone intermodulation distortion Each tone at –12 dBFS |
fDAC = 800 MSPS, fOUT = 30 ± 0.5 MHz | 93 | dBc | ||
fDAC = 800 MSPS, fOUT = 50 ± 0.5 MHz | 90 | |||||
fDAC = 800 MSPS, fOUT = 100 ± 0.5 MHz | 86 | |||||
NSD | Noise spectral density tone at 0dBFS | fDAC = 800 MSPS, fOUT = 10.1 MHz | 162 | dBc/Hz | ||
fDAC = 800 MSPS, fOUT = 80.1 MHz | 160 | |||||
WCDMA(3) | Adjacent channel leakage ratio, single carrier | fDAC = 737.28 MSPS, fOUT = 30.72MHz | 85 | dBc | ||
fDAC = 737.28 MSPS, fOUT = 153.6MHz | 81 | |||||
Alternate channel leakage ratio, single carrier | fDAC = 737.28 MSPS, fOUT = 30.72MHz | 91 | dBc | |||
fDAC = 737.28 MSPS, fOUT = 153.6MHz | 85 | |||||
Channel isolation | fDAC = 800 MSPS, fOUT = 10MHz | 84 | dBc |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LVDS INTERFACE:D[7:0]P/N, DATACLKP/N, FRAMEP/N (1) | ||||||
fDATA | Input data rate | Byte-wide DDR format DATACLK frequency = 625 MHz |
312.5 | MSPS | ||
fBUS | Byte-wide LVDS data transfer rate | 1250 | MSPS | |||
VA,B+ | Logic high differential input voltage threshold | 150 | 400 | mV | ||
VA,B– | Logic low differential input voltage threshold | –150 | –400 | mV | ||
VCOM | Input common mode | 0.9 | 1.2 | 1.5 | V | |
ZT | Internal termination | 85 | 110 | 135 | Ω | |
CL | LVDS Input capacitance | 2 | pF | |||
TIMING LVDS INPUTS: DATACLKP/N DOUBLE EDGE LATCHING – See Figure 40 | ||||||
ts(DATA) | Setup time, D[7:0]P/N and FRAMEP/N, valid to either edge of DATACLKP/N | FRAMEP/N latched on rising edge of DATACLKP/N only | –25 | ps | ||
th(DATA) | Hold time, D[7:0]P/N and FRAMEP/N, valid after either edge of DATACLKP/N | FRAMEP/N latched on rising edge of DATACLKP/N only | 375 | ps | ||
t(FRAME) | FRAMEP/N pulse width | fDATACLK is DATACLK frequency in MHz | 1/2fDATACLK | ns | ||
t_align | Maximum offset between DATACLKP/N and DACCLKP/N rising edges | FIFO bypass mode only fDACCLK is DACCLK frequency in MHz | 1/2fDACCLK –0.55 | ns | ||
CLOCK INPUT (DACCLKP/N) | ||||||
Duty cycle | 40% | 60% | ||||
Differential voltage(2) | 0.4 | 1.0 | V | |||
DACCLKP/N Input Frequency | 800 | MHz | ||||
OUTPUT STROBE (OSTRP/N) | ||||||
fOSTR | Frequency | fOSTR = fDACCLK / (n × 8 × Interp) where n is any positive integer fDACCLK is DACCLK frequency in MHz | fDACCLK / (8 x interp) | |||
Duty cycle | 40% | 60% | ||||
Differential voltage | 0.4 | 1.0 | V | |||
TIMING OSTRP/N INPUT: DACCLKP/N RISING EDGE LATCHING | ||||||
ts(OSTR) | Setup time, OSTRP/N valid to rising edge of DACCLKP/N | 200 | ps | |||
th(OSTR) | Hold time, OSTRP/N valid after rising edge of DACCLKP/N | 200 | ps | |||
CMOS INTERFACE: ALARM_SDO, SDIO, SCLK, SDENB, TXENABLE | ||||||
VIH | High-level input voltage | 1.25 | V | |||
VIL | Low-level input voltage | 0.54 | V | |||
IIH | High-level input current | –40 | 40 | μA | ||
IIL | Low-level input current | –40 | 40 | μA | ||
CI | CMOS input capacitance | 2 | pF | |||
VOH | ALARM_SDO, SDIO | Iload = –100 μA | DIGVDD18 –0.2 |
V | ||
Iload = –2mA | 0.8 x DIGVDD18 |
V | ||||
VOL | ALARM_SDO, SDIO | Iload = 100 μA | 0.2 | V | ||
Iload = 2 mA | 0.5 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SERIAL PORT TIMING – See Figure 26 and Figure 27 | ||||||
ts(SDENB) | Setup time, SDENB to rising edge of SCLK | 20 | ns | |||
ts(SDIO) | Setup time, SDIO valid to rising edge of SCLK | 10 | ns | |||
th(SDIO) | Hold time, SDIO valid to rising edge of SCLK | 5 | ns | |||
t(SCLK) | Period of SCLK | Register CONFIG5 read (temperature sensor read) | 1 | µs | ||
All other registers | 100 | ns | ||||
t(SCLKH) | High time of SCLK | Register CONFIG5 read (temperature sensor read) | 0.4 | µs | ||
All other registers | 40 | ns | ||||
t(SCLKL) | Low time of SCLK | Register CONFIG5 read (temperature sensor read) | 0.4 | µs | ||
All other registers | 40 | ns | ||||
td(Data) | Data output delay after falling edge of SCLK | 10 | ns |