SLASFB3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | TRIG-MAR-LO-2 | TRIG-MAR-HI-2 | START-FUNC-2 | X | TRIG-MAR-LO-0 | TRIG-MAR-HI-0 | START-FUNC-0 | RESET-CMP-FLAG-1 | TRIG-MAR-LO-1 | TRIG-MAR-HI-1 | START-FUNC-1 | ||||
X-0h | W-0h | W-0h | R/W-0h | X-00h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14, 6, 2 | TRIG-MAR-LO-x | W | 0h | 0: Don't care 1: Trigger margin-low command. This bit self-resets. |
13, 5, 1 | TRIG-MAR-HI-x | W | 0h | 0: Don't care 1: Trigger margin-high command. This bit self-resets. |
12, 4, 0 | START-FUNC-x | R/W | 0h | 0: Stop function generation 1: Start function generation as per FUNC-GEN-CONFIG-x in the DAC-x-FUNC-CONFIG register. |
15, 11-7 | X | X | 00h | Don't care |
3 | RESET-CMP-FLAG-1 | W | 0h | 0: Latching-comparator output
unaffected 1: Reset latching-comparator and window-comparator output. This bit self-resets. |