SLASFB3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEV-UNLOCK | RESET | LDAC | CLR | X | FAULT-DUMP | PROTECT | READ-ONE-TRIG | NVM-PROG | NVM-RELOAD | ||||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | X-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | DEV-UNLOCK | R/W | 0h | 0101: Device unlocking
password Others: Don't care |
11-8 | RESET | W | 0h | 1010: POR reset triggered.
This bit self-resets. Others: Don't care |
7 | LDAC | R/W | 0h | 0: LDAC operation not triggered 1: LDAC operation triggered if the respective SYNC-CONFIG-x bit in the DAC-x-FUNC-CONFIG register is 1. This bit self-resets. |
6 | CLR | R/W | 0h | 0: DAC registers and outputs unaffected 1: DAC registers and outputs set to zero-code or mid-code based on the respective CLR-SEL-x bit in the DAC-x-FUNC-CONFIG register. This bit self-resets. |
5 | X | X | 0h | Don't care |
4 | FAULT-DUMP | R/W | 0h | 0: Fault-dump is not
triggered 1: Triggers fault-dump sequence. This bit self-resets. |
3 | PROTECT | R/W | 0h | 0: PROTECT function not triggered 1: Trigger PROTECT function. This bit self-resets. |
2 | READ-ONE-TRIG | R/W | 0h | 0: Fault-dump read not
triggered 1: Read one row of NVM for fault-dump. This bit self-resets. |
1 | NVM-PROG | R/W | 0h | 0: NVM write not triggered 1: NVM write triggered. This bit self-resets. |
0 | NVM-RELOAD | R/W | 0h | 0: NVM reload not
triggered 1: Reload data from NVM to register map. This bit self-resets. |