SLASFB3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage, VDD to AGND | –0.3 | 6 | V |
PVDD | Supply voltage, PVDD to VDD | –0.3 | 0.3 | V |
Digital inputs to AGND | –0.3 | VDD + 0.3 | V | |
VFB1 to AGND | –0.3 | VDD + 0.3 | V | |
VOUTX to AGND | –0.3 | VDD + 0.3 | V | |
IOUT to AGND | –0.3 | VDD + 0.3 | V | |
Current into any pin except the IOUT, VOUTx, VDD, PVDD, PGND, and AGND pins | –10 | 10 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |