SLASFB3 November 2023 DAC530A2W , DAC532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Positive supply voltage to ground (AGND), resistive or diode load | 3 | 5.5 | V | |
Positive supply voltage to ground (AGND), inductive load | 3 | 4.5 | |||
PVDD | Positive supply voltage to ground (PGND) | VDD | V | ||
VIH | Digital input high voltage, 3 V < VDD ≤ 5.5 V | 1.62 | V | ||
VIL | Digital input low voltage | 0.4 | V | ||
CCAP | External capacitor on CAP pin | 0.5 | 15 | μF | |
TA | Ambient temperature | –40 | 125 | °C |