SLASF60 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
The 12-bit DAC63204‑Q1 and 10-bit DAC53204‑Q1 (DACx3204‑Q1) are a pin-compatible family of automotive, quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). The DACx3204‑Q1 devices support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI and contain an internal reference.
The feature set combined with the tiny package and low power make these DACx3204‑Q1 smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
PART NUMBER | RESOLUTION | PACKAGE(1) |
---|---|---|
DAC63204‑Q1 | 12 bit | RTE (WQFN, 16) |
DAC53204‑Q1 | 10 bit | RTE (WQFN, 16) |