SLASF60 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
The DACx3204‑Q1 does not require specific power-supply sequencing. These devices require a single power supply, VDD. However, make sure the external voltage reference is applied after VDD. Use a 0.1-µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.