SLASF60 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
at TA = 25°C, VDD = 5.5 V, and output range = ±250 μA (unless otherwise noted)
DAC channels at midscale |
DAC at mid scale (0 μA) stored in EEPROM |
Channel 4 is resident, all other channels are intruders |
DAC channels at midscale |
DAC at mid scale (0 μA) |
f = 0.1 Hz to 10 Hz |