SLASEY5 December 2020 DAC43701 , DAC53701
PRODUCTION DATA
The DACx3701 also contain an internal reference that is disabled by default. Enable the internal reference by writing 1 to REF_EN (address D1h). The internal reference generates a fixed 1.21-V voltage (typical). Using DAC_SPAN (address D1h) bits, gain of 1.5x, 2x, 3x, 4x can be achieved for the DAC output voltage (VOUT) Equation 2 shows DAC transfer function when the internal reference is used.
where: