Refer to the PDF data sheet for device specific package drawings
The DAC5675A-SP is a radiation-tolerant, 14-bit resolution high-speed digital-to-analog converter (DAC) primarily suited for space satellite applications. The DAC5675A-SP is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A-SP has excellent SFDR at high intermediate frequencies, which makes it well suited for multicarrier transmission in TDMA and CDMA based cellular base transceiver stations (BTSs).
The DAC5675A-SP operates from a single supply voltage of 3.3 V. Power dissipation is 660 mW at ƒCLK = 400 MSPS, ƒOUT = 70 MHz. The DAC5675A-SP provides a nominal full-scale differential current output of 20 mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.
The DAC5675A-SP includes a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels (low electromagnetic interference (EMI)).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC5675A-SP | HFG (52 CQFP) | 19.05 mm × 19.05 mm |
Changes from G Revision (August 2014) to H Revision
Changes from F Revision (January 2014) to G Revision
Changes from E Revision (April 2013) to F Revision
LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675A-SP and high-speed low-voltage CMOS ASICs or FPGAs.
The DAC5675A-SP current-source-array architecture supports update rates of up to 400 MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.
The DAC5675A-SP is specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. With the 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm) is supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD – 1 to AVDD + 0.3 V.
An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675A-SP features a SLEEP mode, which reduces the standby power to approximately 18 mW.
The DAC5675A-SP is available in a 52-pin ceramic nonconductive tie-bar package (HFG). The device is specified for operation over the military temperature range of –55°C to 125°C and W temperature range of –55°C to 115°C.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 13, 20, 26, 39, 44, 49, 50, 52 | I | Analog negative supply voltage (ground). Pin 13 is internally connected to the heat slug and lid (lid is also grounded internally). |
AVDD | 21, 45, 48, 51 | I | Analog positive supply voltage |
BIASJ | 42 | O | Full-scale output current bias |
CLK | 23 | I | External clock input |
CLKC | 22 | I | Complementary external clock |
D[13:0]A | 1, 3, 5, 7, 9, 11, 14, 24, 27, 29, 31, 33, 35, 37 | I | LVDS positive input, data bits 13–0. D13A is the most significant data bit (MSB). D0A is the least significant data bit (LSB). |
D[13:0]B | 2, 4, 6, 8, 10, 12, 15, 25, 28, 30, 32, 34, 36, 38 | I | LVDS negative input, data bits 13–0. D13B is the most significant data bit (MSB). D0B is the least significant data bit (LSB). |
DGND | 17, 19 | I | Digital negative supply voltage (ground) |
DVDD | 16, 18 | I | Digital positive supply voltage |
EXTIO | 43 | I/O | Internal reference output or external reference input. Requires a 0.1-μF decoupling capacitor to AGND when used as reference output. |
IOUT1 | 46 | O | DAC current output. Full-scale when all input bits are set '0'. Connect the reference side of the DAC load resistors to AVDD. |
IOUT2 | 47 | O | DAC complementary current output. Full-scale when all input bits are '1'. Connect the reference side of the DAC load resistors to AVDD. |
NC | 41 | Not connected in chip. Can be high or low. | |
SLEEP | 40 | I | Asynchronous hardware power-down input. Active high. Internal pulldown. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD(2) | –0.3 | 3.6 | V |
DVDD(3) | –0.3 | 3.6 | V | |
AVDD to DVDD | –0.7 | 0.7 | V | |
Voltage between AGND and DGND | –0.3 | 0.5 | V | |
CLK, CLKC(2) | –0.3 | AVDD + 0.3 | V | |
Digital input D[13:0]A, D[13:0]B(3), SLEEP, DLLOFF | –0.3 | DVDD + 0.3 | V | |
IOUT1, IOUT2(2) | –1 | AVDD + 0.3 | V | |
EXTIO, BIASJ(2) | –1 | AVDD + 0.3 | V | |
Peak input current (any input) | 20 | mA | ||
Peak total input current (all inputs) | –30 | mA | ||
Lead temperature 1.6 mm (1/16 inch) from the case for 10 s | 260 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
AVDD | Analog supply voltage | 3.15 | 3.3 | 3.6 | V | ||
DVDD | Digital supply voltage | 3.15 | 3.3 | 3.6 | V | ||
TJ | Operating junction temperature | 5962-0720401 | –55 | 125 | °C | ||
5962-0720402 | –55 | 115 |
THERMAL METRIC(1) | DAC5675A-SP | UNIT | |
---|---|---|---|
HFG (CQFP) | |||
52 PINS | |||
RθJA | Junction-to-free-air thermal resistance(2) | 21.813 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance(3) | 0.849 | °C/W |
RθJB | Junction-to-board thermal resistance | N/A | |
ψJT | Junction-to-top characterization parameter | N/A | |
ψJB | Junction-to-board characterization parameter | N/A |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
Resolution | 14 | 14 | bit | ||||||
DC ACCURACY(1) | |||||||||
INL | Integral nonlinearity | TMIN to TMAX | –4 | ±1.5 | 4.6 | –4 | ±1.5 | 4.6 | LSB |
DNL | Differential nonlinearity | T25°C to TMAX | –2 | ±0.6 | 2.2 | –2 | ±0.6 | 2.2 | LSB |
TMIN | –2 | ±0.6 | 2.5 | –2 | ±0.6 | 2.5 | LSB | ||
Monotonicity | Monotonic 12b level | Monotonic 12b level | |||||||
ANALOG OUTPUT | |||||||||
IO(FS) | Full-scale output current | 2 | 20 | 2 | 20 | mA | |||
Output compliance range | AVDD = 3.15 to 3.45 V, IO(FS) = 20 mA |
AVDD – 1 | AVDD + 0.3 | AVDD – 1 | AVDD + 0.3 | V | |||
Offset error | 0.01 | 0.01 | %FSR | ||||||
Gain error | Without internal reference | –10 | 5 | 10 | –10 | 5 | 10 | %FSR | |
With internal reference | –10 | 2.5 | 10 | –10 | 2.5 | 10 | %FSR | ||
Output resistance | 300 | 300 | kΩ | ||||||
Output capacitance | 5 | 5 | pF | ||||||
REFERENCE OUTPUT | |||||||||
V(EXTIO) | Reference voltage | 1.17 | 1.23 | 1.3 | 1.17 | 1.23 | 1.3 | V | |
Reference output current(2) | 100 | 100 | nA | ||||||
REFERENCE INPUT | |||||||||
V(EXTIO) | Input reference voltage | 0.6 | 1.2 | 1.25 | 0.6 | 1.2 | 1.25 | V | |
Input resistance | 1 | 1 | MΩ | ||||||
Small-signal bandwidth | 1.4 | 1.4 | MHz | ||||||
Input capacitance | 100 | 100 | pF | ||||||
TEMPERATURE COEFFICIENTS | |||||||||
Offset drift | 12 | 12 | ppm of FSR/°C | ||||||
ΔV(EXTIO) | Reference voltage drift | ±50 | ±50 | ppm/°C | |||||
POWER SUPPLY | |||||||||
AVDD | Analog supply voltage | 3.15 | 3.3 | 3.6 | 3.15 | 3.3 | 3.6 | V | |
DVDD | Digital supply voltage | 3.15 | 3.3 | 3.6 | 3.15 | 3.3 | 3.6 | V | |
I(AVDD) | Analog supply current(3) | 115 | 148 | 115 | 138 | mA | |||
I(DVDD) | Digital supply current(3) | 85 | 130 | 85 | 120 | mA | |||
PD | Power dissipation | Sleep mode | 18 | 18 | mW | ||||
AVDD = 3.3 V, DVDD = 3.3 V | 660 | 900 | 660 | 850 | mW | ||||
APSRR | Analog and digital power-supply rejection ratio | AVDD = 3.15 to 3.45 V | –0.9 | ±0.1 | 0.9 | –0.9 | ±0.1 | 0.9 | %FSR/V |
DPSRR | –0.9 | ±0.1 | 0.9 | –0.9 | ±0.1 | 0.9 |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
ANALOG OUTPUT | ||||||||||
ƒCLK | Output update rate | 400 | 400 | MSPS | ||||||
ts(DAC) | Output setting time to 0.1% | Transition: code x2000 to x23FF | 12 | 12 | ns | |||||
tPD | Output propagation delay | 1 | 1 | ns | ||||||
tr(IOUT) | Output rise time, 10% to 90% | 300 | 300 | ps | ||||||
tf(IOUT) | Output fall time, 90% to 10% | 300 | 300 | ps | ||||||
Output noise | IOUTFS = 20 mA | 55 | 55 | pA/√Hz | ||||||
IOUTFS = 2 mA | 30 | 30 | ||||||||
AC LINEARITY | ||||||||||
THD | Total harmonic distortion | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 70 | 70 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 72 | 72 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 68 | 68 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 60 | 68 | 62 | 68 | |||||
ƒOUT = 20 MHz, for TMIN | 57 | 57 | ||||||||
ƒOUT = 70 MHz | 67 | 67 | ||||||||
ƒOUT = 140 MHz | 55 | 55 | ||||||||
SFDR | Spurious-free dynamic range to Nyquist | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 70 | 70 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 73 | 73 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 70 | 70 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 62 | 68 | 63 | 68 | |||||
ƒOUT = 20 MHz, for TMIN | 61 | 61 | ||||||||
ƒOUT = 70 MHz | 69 | 69 | ||||||||
ƒOUT = 140 MHz | 56 | 56 | ||||||||
SFDR | Spurious-free dynamic range within a window, 5 MHz span | ƒCLK = 100 MSPS, ƒOUT = 19.9 MHz | 82 | 82 | dBc | |||||
ƒCLK = 160 MSPS, ƒOUT = 41 MHz | 77 | 77 | ||||||||
ƒCLK = 200 MSPS, ƒOUT = 70 MHz | 82 | 82 | ||||||||
ƒCLK = 400 MSPS |
ƒOUT = 20 MHz | 82 | 82 | |||||||
ƒOUT = 70 MHz | 82 | 82 | ||||||||
ƒOUT = 140 MHz | 75 | 75 | ||||||||
SNR | Signal-to-noise ratio | ƒCLK = 400 MSPS, ƒOUT = 20 MHz | 60 | 67 | 60 | 67 | dBc | |||
ACPR | Adjacent channel power ratio WCDM A with 3.84 MHz BW, 5 MHz channel spacing | ƒCLK = 122.88 MSPS, IF = 30.72 MHz, see Figure 9 | 73 | 73 | dB | |||||
ƒCLK = 245.76 MSPS, IF = 61.44 MHz, | 71 | 71 | ||||||||
ƒCLK = 399.36 MSPS, IF = 153.36 MHz, see Figure 11 | 65 | 65 | ||||||||
IMD | Two-tone intermodulation to Nyquist (each tone at –6 dBfs) |
ƒCLK = 400 MSPS, ƒOUT1 = 70 MHz, ƒOUT2 = 71 MHz | 73 | 73 | dBc | |||||
ƒCLK = 400 MSPS, ƒOUT1 = 140 MHz, ƒOUT2 = 141 MHz | 62 | 62 | ||||||||
Four-tone intermodulation, 15-MHz span, missing center tone (each tone at –16 dBfs) | ƒCLK = 156 MSPS, ƒOUT = 15.6, 15.8, 16.2, 16.4 MHz | 82 | 82 | |||||||
ƒCLK = 400 MSPS, ƒOUT = 68.1, 69.3, 71.2, 72 MHz | 74 | 74 |
PARAMETER | TEST CONDITIONS | 5962-0720401 | 5962-0720402 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
LVDS INTERFACE: NODES D[13:0]A, D[13:0]B | |||||||||
VITH+ | Positive-going differential input voltage threshold | 100 | 100 | mV | |||||
VITH– | Negative-going differential input voltage threshold | –100 | –100 | mV | |||||
ZT | Internal termination impedance | 90 | 110 | 132 | 90 | 110 | 132 | Ω | |
CI | Input capacitance | 2 | 2 | pF | |||||
CMOS INTERFACE (SLEEP) | |||||||||
VIH | High-level input voltage | 2 | 3.3 | 2 | 3.3 | V | |||
VIL | Low-level input voltage | 0 | 0.8 | 0 | 0.8 | V | |||
IIH | High-level input current | 10 | 100 | 10 | 100 | μA | |||
IIL | Low-level input current | –10 | 10 | –10 | 10 | μA | |||
Input capacitance | 2 | 2 | pF | ||||||
CLOCK INTERFACE (CLK, CLKC) | |||||||||
|CLK-CLKC| | Clock differential input voltage | 0.4 | 0.8 | 0.4 | 0.8 | VPP | |||
tw(H) | Clock pulse width high | 1.25 | 1.25 | ns | |||||
tw(L) | Clock pulse width low | 1.25 | 1.25 | ns | |||||
Clock duty cycle | 40% | 60% | 40% | 60% | |||||
VCM | Common-mode voltage range | 1.6 | 2 | 2.4 | 1.6 | 2 | 2.4 | V | |
Input resistance | Node CLK, CLKC | 670 | 670 | Ω | |||||
Input capacitance | Node CLK, CLKC | 2 | 2 | pF | |||||
Input resistance | Differential | 1.3 | 1.3 | kΩ | |||||
Input capacitance | Differential | 1 | 1 | pF | |||||
TIMING | |||||||||
tSU | Input setup time | 1.5 | 1.5 | ns | |||||
tH | Input hold time | 0 | 0 | ns | |||||
tDD | Digital delay time (DAC latency) | 3 | 3 | clk |
APPLIED VOLTAGES | RESULTING DIFFERENTIAL INPUT VOLTAGE | RESULTING COMMON-MODE INPUT VOLTAGE | LOGICAL BIT BINARY EQUIVALENT | COMMENT | |
---|---|---|---|---|---|
VA (V) | VB (V) | VA,B (mV) | VCOM (V) | ||
1.25 | 1.15 | 100 | 1.2 | 1 | Operation with minimum differential voltage (±100 mV) applied to the complementary inputs versus common-mode range |
1.15 | 1.25 | –100 | 1.2 | 0 | |
2.4 | 2.3 | 100 | 2.35 | 1 | |
2.3 | 2.4 | –100 | 2.35 | 0 | |
0.1 | 0 | 100 | 0.05 | 1 | |
0 | 0.1 | –100 | 0.05 | 0 | |
1.5 | 0.9 | 600 | 1.2 | 1 | Operation with maximum differential voltage (±600 mV) applied to the complementary inputs versus common-mode range |
0.9 | 1.5 | –600 | 1.2 | 0 | |
2.4 | 1.8 | 600 | 2.1 | 1 | |
1.8 | 2.4 | –600 | 2.1 | 0 | |
0.6 | 0 | 600 | 0.3 | 1 | |
0 | 0.6 | –600 | 0.3 | 0 |
Functional Block Diagram shows a simplified block diagram of the current steering DAC5675A-SP. The DAC5675A-SP consists of a segmented array of NPN-transistor current sources, capable of delivering a full-scale output current up to 20 mA. Differential current switches direct the current of each current source to either one of the complementary output nodes IOUT1 or IOUT2. The complementary current output enables differential operation, canceling out common-mode noise sources (digital feedthrough, on-chip, and PCB noise), dc offsets, and even-order distortion components, and doubling signal output power.
The full-scale output current is set using an external resistor (RBIAS) with an on-chip bandgap voltage reference source (1.2 V) and control amplifier. The current (IBIAS) through resistor RBIAS is mirrored internally to provide a full-scale output current equal to 16 × IBIAS. The full-scale current is adjustable from 20 to 2 mA by using the appropriate bias resistor value.
The DAC5675A-SP uses a low-voltage differential signaling (LVDS) bus input interface. The LVDS features a low differential voltage swing with low constant power consumption (4 mA per complementary data input) across frequency. The differential characteristic of LVDS allows for high-speed data transmission with low electromagnetic interference (EMI) levels. Figure 12 shows the equivalent complementary digital input interface for the DAC5675A-SP, valid for pins D[13:0]A and D[13:0]B. Note that the LVDS interface features internal 110-Ω resistors for proper termination. Figure 2 shows the LVDS input timing measurement circuit and waveforms. A common-mode level of 1.2 V and a differential input swing of 0.8 VPP is applied to the inputs.
Figure 13 shows a schematic of the equivalent CMOS/TTL-compatible digital inputs of the DAC5675A-SP, valid for the SLEEP pin.
The DAC5675A-SP features differential LVPECL-compatible clock inputs (CLK, CLKC). Figure 14 shows the equivalent schematic of the clock input buffer. The internal biasing resistors set the input common-mode voltage to approximately 2 V, while the input resistance is typically 670 Ω. A variety of clock sources can be ac-coupled to the device, including a sine-wave source (see Figure 15).
To obtain best ac performance, the DAC5675A-SP clock input should be driven with a differential LVPECL or sine-wave source as shown in Figure 16 and Figure 17. Here, the potential of VTT should be set to the termination voltage required by the driver along with the proper termination resistors (RT). The DAC5675A-SP clock input can also be driven single ended (see Figure 18).
The DAC5675A-SP comprises separate analog and digital supplies, AVDD and DVDD, respectively. These supply inputs can be set independently from 3.6 to 3.15 V.
The DAC5675A-SP has a current sink output. The current flow through IOUT1 and IOUT2 is controlled by D[13:0]A and D[13:0]B. For ease of use, D[13:0] is denoted as the logical bit equivalent of D[13:0]A and its complement D[13:0]B. The DAC5675A-SP supports straight binary coding with D13 being the MSB and D0 the LSB. Full-scale current flows through IOUT2 when all D[13:0] inputs are set high and through IOUT1 when all D[13:0] inputs are set low. The relationship between IOUT1 and IOUT2 can be expressed as Equation 1.
IO(FS) is the full-scale output current sink (2 to 20 mA). Because the output stage is a current sink, the current can only flow from AVDD through the load resistors RL into the IOUT1 and IOUT2 pins.
The output current flow in each pin driving a resistive load can be expressed as shown in Figure 19, Equation 2, and Equation 3.
where
This would translate into single-ended voltages at IOUT1 and IOUT2, as shown in Equation 4 and Equation 5.
Assuming that D[13:0] = 1 and the RL is 50 Ω, the differential voltage between pins IOUT1 and IOUT2 can be expressed as shown in Equation 6 through Equation 8.
If D[13:0] = 0, then IOUT2 = 0 mA, IOUT1 = 20 mA, and the differential voltage VDIFF = –1 V.
The output currents and voltages in IOUT1 and IOUT2 are complementary. The voltage, when measured differentially, is doubled compared to measuring each output individually. Take care not to exceed the compliance voltages at the IOUT1 and IOUT2 pins to keep signal distortion low.
The DAC5675A-SP has a bandgap reference and control amplifier for biasing the full-scale output current. The full-scale output current is set by applying an external resistor, RBIAS. The bias current IBIAS through resistor RBIAS is defined by the on-chip bandgap reference voltage and control amplifier. The full-scale output current equals 16× this bias current. The full-scale output current IO(FS) is thus expressed as Equation 9.
where
The bandgap reference voltage delivers a stable voltage of 1.2 V. This reference can be overridden by applying an external voltage to terminal EXTIO. The bandgap reference can additionally be used for external reference operation. In such a case, select an external buffer amplifier with high-impedance input to limit the bandgap load current to less than 100 nA. The capacitor CEXT may be omitted. Pin EXTIO serves as either an input or output node. The full-scale output current is adjustable from 20 to 2 mA by varying resistor RBIAS.
Figure 20 shows a simplified schematic of the current source array output with corresponding switches. Differential NPN switches direct the current of each individual NPN current source to either the positive output node IOUT1 or its complementary negative output node IOUT2. The output impedance is determined by the stack of the current sources and differential switches and is >300 kΩ in parallel with 5-pF output capacitance.
The external output resistors are referred to the positive supply, AVDD.
Figure 21(a) shows the typical differential output configuration with two external matched resistor loads. The nominal resistor load of 25 Ω gives a differential output swing of 1 VPP (0.5 VPP single ended) when applying a 20-mA full-scale output current. The output impedance of the DAC5675A-SP slightly depends on the output voltage at nodes IOUT1 and IOUT2. Consequently, for optimum dc-integral nonlinearity, choose the configuration of Figure 21(b). In this current/voltage (I-V) configuration, terminal IOUT1 is kept at AVDD by the inverting operational amplifier. The complementary output should be connected to AVDD to provide a dc-current path for the current sources switched to IOUT1. The amplifier maximum output swing and the full-scale output current of the DAC determine the value of the feedback resistor, RFB. The capacitor CFB filters the steep edges of the DAC5675A-SP current output, thereby reducing the operational amplifier slew-rate requirements. In this configuration, the operational amplifier should operate at a supply voltage higher than the resistor output reference voltage AVDD as a result of its positive and negative output swing around AVDD. Select node IOUT1 if a single-ended unipolar output is desired.
The DAC5675A-SP features a power-down mode that turns off the output current and reduces the supply current to approximately 6 mA. The power-down mode is activated by applying a logic level one to the SLEEP pin, pulled down internally.