Product details

Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 400 Features Low Power Rating Space Interpolation 1x Power consumption (typ) (mW) 660 SFDR (dB) 82 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
Resolution (Bits) 14 Number of DAC channels 1 Interface type Parallel LVDS Sample/update rate (Msps) 400 Features Low Power Rating Space Interpolation 1x Power consumption (typ) (mW) 660 SFDR (dB) 82 Architecture Current Sink Operating temperature range (°C) -55 to 125 Reference type Int
CFP (HFG) 52 363.474225 mm² 19.065 x 19.065
  • QMLV (QML Class V) MIL-PRF-38535 Qualified, SMD 5962-07204
    • 5962-0720401VXC – Qualified over the Military Temperature Range (–55°C to 125°C)
    • 5962-0720402VXC – Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
  • High-Performance 52-Pin Ceramic Quad Flat Pack (HFG)
  • 400-MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist
    • 69 dBc at 70 MHz IF, 400 MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR)
    • 73 dBc at 30.72 MHz IF, 122.88 MSPS
    • 71 dBc at 61.44 MHz IF, 245.76 MSPS
  • Differential Scalable Current Outputs: 2 to 20 mA
  • On-Chip 1.2-V Reference
  • Single 3.3-V Supply Operation
  • Power Dissipation: 660 mW at ƒCLK = 400 MSPS, ƒOUT = 20 MHz
  • APPLICATIONS
    • Radiation Hardened Digital to Analog (DAC) Applications
    • Space Satellite RF Data Transmission
    • Cellular Base Transceiver Station Transmit Channel:
      • CDMA: WCDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/GPRS
      • Supports Single-Carrier and Multicarrier Applications
    • Engineering Evaluation (/EM) Samples are Available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (for example, no burn-in) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners

  • QMLV (QML Class V) MIL-PRF-38535 Qualified, SMD 5962-07204
    • 5962-0720401VXC – Qualified over the Military Temperature Range (–55°C to 125°C)
    • 5962-0720402VXC – Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
  • High-Performance 52-Pin Ceramic Quad Flat Pack (HFG)
  • 400-MSPS Update Rate
  • LVDS-Compatible Input Interface
  • Spurious-Free Dynamic Range (SFDR) to Nyquist
    • 69 dBc at 70 MHz IF, 400 MSPS
  • W-CDMA Adjacent Channel Power Ratio (ACPR)
    • 73 dBc at 30.72 MHz IF, 122.88 MSPS
    • 71 dBc at 61.44 MHz IF, 245.76 MSPS
  • Differential Scalable Current Outputs: 2 to 20 mA
  • On-Chip 1.2-V Reference
  • Single 3.3-V Supply Operation
  • Power Dissipation: 660 mW at ƒCLK = 400 MSPS, ƒOUT = 20 MHz
  • APPLICATIONS
    • Radiation Hardened Digital to Analog (DAC) Applications
    • Space Satellite RF Data Transmission
    • Cellular Base Transceiver Station Transmit Channel:
      • CDMA: WCDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/GPRS
      • Supports Single-Carrier and Multicarrier Applications
    • Engineering Evaluation (/EM) Samples are Available(1)

(1) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (for example, no burn-in) and are tested to temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance on full MIL specified temperature range of –55°C to 125°C or operating life.
All other trademarks are the property of their respective owners

The DAC5675A-SP is a radiation-tolerant, 14-bit resolution high-speed digital-to-analog converter (DAC) primarily suited for space satellite applications. The DAC5675A-SP is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A-SP has excellent SFDR at high intermediate frequencies, which makes it well suited for multicarrier transmission in TDMA and CDMA based cellular base transceiver stations (BTSs).

The DAC5675A-SP operates from a single supply voltage of 3.3 V. Power dissipation is 660 mW at ƒCLK = 400 MSPS, ƒOUT = 70 MHz. The DAC5675A-SP provides a nominal full-scale differential current output of 20 mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675A-SP includes a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels (low electromagnetic interference (EMI)).

LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675A-SP and high-speed low-voltage CMOS ASICs or FPGAs.

The DAC5675A-SP current-source-array architecture supports update rates of up to 400 MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.

The DAC5675A-SP is specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. With the 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm) is supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD – 1 to AVDD + 0.3 V.

An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675A-SP features a SLEEP mode, which reduces the standby power to approximately 18 mW.

The DAC5675A-SP is available in a 52-pin ceramic nonconductive tie-bar package (HFG). The device is specified for operation over the military temperature range of –55°C to 125°C and W temperature range of –55°C to 115°C.

The DAC5675A-SP is a radiation-tolerant, 14-bit resolution high-speed digital-to-analog converter (DAC) primarily suited for space satellite applications. The DAC5675A-SP is designed for high-speed digital data transmission in wired and wireless communication systems, high-frequency direct digital synthesis (DDS), and waveform reconstruction in test and measurement applications. The DAC5675A-SP has excellent SFDR at high intermediate frequencies, which makes it well suited for multicarrier transmission in TDMA and CDMA based cellular base transceiver stations (BTSs).

The DAC5675A-SP operates from a single supply voltage of 3.3 V. Power dissipation is 660 mW at ƒCLK = 400 MSPS, ƒOUT = 70 MHz. The DAC5675A-SP provides a nominal full-scale differential current output of 20 mA, supporting both single-ended and differential applications. The output current can be directly fed to the load with no additional external output buffer required. The output is referred to the analog supply voltage AVDD.

The DAC5675A-SP includes a low-voltage differential signaling (LVDS) interface for high-speed digital data input. LVDS features a low differential voltage swing with a low constant power consumption across frequency, allowing for high-speed data transmission with low noise levels (low electromagnetic interference (EMI)).

LVDS is typically implemented in low-voltage digital CMOS processes, making it the ideal technology for high-speed interfacing between the DAC5675A-SP and high-speed low-voltage CMOS ASICs or FPGAs.

The DAC5675A-SP current-source-array architecture supports update rates of up to 400 MSPS. On-chip edge-triggered input latches provide for minimum setup and hold times, thereby relaxing interface timing.

The DAC5675A-SP is specifically designed for a differential transformer-coupled output with a 50-Ω doubly-terminated load. With the 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm) is supported. The last configuration is preferred for optimum performance at high output frequencies and update rates. The outputs are terminated to AVDD and have voltage compliance ranges from AVDD – 1 to AVDD + 0.3 V.

An accurate on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust this output current from 20 to 2 mA. This provides 20-dB gain range control capabilities. Alternatively, an external reference voltage may be applied. The DAC5675A-SP features a SLEEP mode, which reduces the standby power to approximately 18 mW.

The DAC5675A-SP is available in a 52-pin ceramic nonconductive tie-bar package (HFG). The device is specified for operation over the military temperature range of –55°C to 125°C and W temperature range of –55°C to 115°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet DAC5675A-SP Radiation-Tolerant, 14-Bit, 400-MSPS Digital-to-Analog Converter datasheet (Rev. H) PDF | HTML 04 Aug 2016
* Radiation & reliability report ICS Radiation Test Results TI-DAC5675A-SP 14-Bit DAC 07 Jan 2021
* SMD DAC5675A-SP SMD 5962-07204 08 Jul 2016
* Radiation & reliability report DAC5675A SEE Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 17 May 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note High Speed, Digital-to-Analog Converters Basics (Rev. A) 23 Oct 2012
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DAC5675A-SP IBIS MODEL (Rev. A)

SLAM279A.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CFP (HFG) 52 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos