SGLS387H July 2007 – August 2016 DAC5675A-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 13, 20, 26, 39, 44, 49, 50, 52 | I | Analog negative supply voltage (ground). Pin 13 is internally connected to the heat slug and lid (lid is also grounded internally). |
AVDD | 21, 45, 48, 51 | I | Analog positive supply voltage |
BIASJ | 42 | O | Full-scale output current bias |
CLK | 23 | I | External clock input |
CLKC | 22 | I | Complementary external clock |
D[13:0]A | 1, 3, 5, 7, 9, 11, 14, 24, 27, 29, 31, 33, 35, 37 | I | LVDS positive input, data bits 13–0. D13A is the most significant data bit (MSB). D0A is the least significant data bit (LSB). |
D[13:0]B | 2, 4, 6, 8, 10, 12, 15, 25, 28, 30, 32, 34, 36, 38 | I | LVDS negative input, data bits 13–0. D13B is the most significant data bit (MSB). D0B is the least significant data bit (LSB). |
DGND | 17, 19 | I | Digital negative supply voltage (ground) |
DVDD | 16, 18 | I | Digital positive supply voltage |
EXTIO | 43 | I/O | Internal reference output or external reference input. Requires a 0.1-μF decoupling capacitor to AGND when used as reference output. |
IOUT1 | 46 | O | DAC current output. Full-scale when all input bits are set '0'. Connect the reference side of the DAC load resistors to AVDD. |
IOUT2 | 47 | O | DAC complementary current output. Full-scale when all input bits are '1'. Connect the reference side of the DAC load resistors to AVDD. |
NC | 41 | Not connected in chip. Can be high or low. | |
SLEEP | 40 | I | Asynchronous hardware power-down input. Active high. Internal pulldown. |