SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Table 8-7 lists the memory-mapped registers for the device. All register addresses not listed should be considered as reserved locations and the register contents should not be modified.
ADDR (HEX) | REGISTER | TYPE | RESET (HEX) | BIT DESCRIPTION | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||
00 | NOP | W | 0000 | NOP[15:0] | |||||||||||||||
01 | DEVICEID | R | 0A60(1) or 0920(2) |
DEVICEID[13:0] | VERSIONID[1:0] | ||||||||||||||
02 | STATUS | R | 0000 | RESERVED | CRC-ALM | DAC-BUSY | TEMP-ALM | ||||||||||||
03 | SPICONFIG | R/W | 0AA4 | RESERVED | TEMPALM-EN | DACBUSY-EN | CRCALM-EN | RESERVED | DEV-PWDWN | CRC-EN | RSVD | SDO-EN | FSDO | RSVD | |||||
04 | GENCONFIG | R/W | 4000 | RSVD | REF-PWDWN | RESERVED | |||||||||||||
05 | BRDCONFIG | R/W | 000F | RESERVED | DACD-BRDCAST-EN | DACC-BRDCAST-EN | DACB-BRDCAST-EN | DACA-BRDCAST-EN | |||||||||||
06 | SYNCCONFIG | R/W | 0000 | RESERVED | DACD-SYNC-EN | DACC-SYNC-EN | DACB-SYNC-EN | DACA-SYNC-EN | |||||||||||
09 | DACPWDWN | R/W | FFFF | RESERVED | DACD-PWDWN | DACC-PWDWN | DACB-PWDWN | DACA-PWDWN | |||||||||||
0A | DACRANGE | W | 0000 | DACD-RANGE[3:0] | DACC-RANGE[3:0] | DACB-RANGE[3:0] | DACA-RANGE[3:0] | ||||||||||||
0E | TRIGGER | R/W | 0000 | RESERVED | SOFT-CLR | ALM-RESET | RESERVED | SOFT-LDAC | SOFT-RESET[3:0] | ||||||||||
0F | BRDCAST | W | 0000 | BRDCAST-DATA[15:0] | |||||||||||||||
10 | DACA | W | 0000 | DACA-DATA[15:0] | |||||||||||||||
11 | DACB | W | 0000 | DACB-DATA[15:0] | |||||||||||||||
12 | DACC | W | 0000 | DACC-DATA[15:0] | |||||||||||||||
13 | DACD | W | 0000 | DACD-DATA[15:0] |