SLASF48 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E7h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | PROTECT-FLAG | WIN-CMP-0 | X | WIN-CMP-1 | CMP-FLAG-0 | X | CMP-FLAG-1 | ||||||||
X-0h | R-0h | R-0h | X-0h | R-0h | R-0h | X-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9, 6-5, 2-1 | X | X | 0 | Don't care |
8 | PROTECT-FLAG | R | 0 | 0: PROTECT operation not
triggered. 1: PROTECT function is completed or in progress. This bit resets to 0 when read. |
7, 4 | WIN-CMP-X | R | 0 | Window comparator output from respective channels. The output is latched or unlatched based on the WINDOW-LATCH-EN setting in the COMMON-CONFIG register. |
3, 0 | CMP-FLAG-X | R | 0 | Synchronized comparator output from respective channels. |