SLASF48 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = DDh, D1h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | VOUT-GAIN-X | X | CMP-X-OD-EN | CMP-X-OUT-EN | CMP-X-HIZ-IN-DIS | CMP-X-INV-EN | CMP-X-EN | ||||||||
X-0h | R/W-0h | X-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | X | X | 0h | Don't care |
12-10 | VOUT-GAIN-X | R/W | 0h | 000: Gain = 1x, external
reference on VREF pin 001: Gain = 1x, VDD as reference 010: Gain = 1.5x, internal reference 011: Gain = 2x, internal reference 100: Gain = 3x, internal reference 101: Gain = 4x, internal reference Others: Invalid |
9-5 | X | X | 0h | Don't care |
4 | CMP-X-OD-EN | R/W | 0 | 0: Set OUTx pin as
push-pull 1: Set OUTx pin as open-drain in comparator mode (CMP-X-EN = 1 and CMP-X-OUT-EN = 1) |
3 | CMP-X-OUT-EN | R/W | 0 | 0: Generate comparator output
but consume internally 1: Bring comparator output to the respective OUTx pin |
2 | CMP-X-HIZ-IN-DIS | R/W | 0 | 0: FBx input has
high-impedance. Input voltage range is limited. 1: FBx input is connected to resistor divider and has finite impedance. Input voltage range is same as full-scale. |
1 | CMP-X-INV-EN | R/W | 0 | 0: Don't invert the
comparator output 1: Invert the comparator output |
0 | CMP-X-EN | R/W | 0 | 0: Disable comparator mode 1: Enable comparator mode. Current-output must be in power-down. Voltage-output mode must be enabled. |