SLASF48 May 2022 DAC53001 , DAC53002 , DAC63001 , DAC63002
PRODUCTION DATA
PMBus page address = 03h, 00h, PMBus register address = 21h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC6300x:
DAC-X-DATA[11:0] DAC5300x: DAC-X-DATA[9:0] | X | ||||||||||||||
R/W-0h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | DAC6300x: DAC-X-DATA[11:0]
DAC5300x: DAC-X-DATA[9:0] | R/W | 000h | Data for DAC output Data are in straight-binary format. MSB left-aligned. MSB left-aligned. Use the following bit-alignment: DAC63001: {DAC-X-MARGIN-HIGH[11:0]} DAC63002: {DAC-X-MARGIN-HIGH[11:0]} DAC53001: {DAC-X-MARGIN-HIGH[9:0], X, X} DAC53002: {DAC-X-MARGIN-HIGH[9:0], X, X}X = Don't care bits. |
3-0 | X | X | 0h | Don't care |